(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tapered Long Blade End Mill NTEL-4

Tapered Long Blade End Mill NTEL-4
  • Volume Discount

•Model: Tapered Square
•Coating: Non-Coated
•Number Of Flutes (sheet): 4
•Torsional Angle (°): Strong torsion (45 to 60°)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NTEL-4-3-0.5
NTEL-4-3-2
NTEL-4-3-2.5
NTEL-4-4-0.5
NTEL-4-4-1.5
NTEL-4-4-2.5
NTEL-4-4-5
NTEL-4-5-1
NTEL-4-5-1.5
NTEL-4-5-2
NTEL-4-5-2.5
NTEL-4-5-3
NTEL-4-5-5
NTEL-4-6-0.5
NTEL-4-6-1
NTEL-4-6-1.5
NTEL-4-6-2
NTEL-4-6-2.5
NTEL-4-6-3
NTEL-4-6-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Single corner (θ)
(Degree)
Tip diameter (D)
(φ)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Manufacturer Code (d1) Large End Diameter
(mm)
(γ) Neck Angle
(°)
1 Piece(s)Available

8 Days or more

0.532066001-00324-003013.35
1 Piece(s)Available

8 Days or more

232066001-00324-003044.4
1 Piece(s)Available

8 Days or more

2.532066001-00324-003054.75
1 Piece(s)Available

8 Days or more

0.542566001-00324-004014.44
1 Piece(s)Available

8 Days or more

1.542566001-00324-004035.31
1 Piece(s)Available

8 Days or more

2.542566001-00324-004056.19-
1 Piece(s)Available

8 Days or more

542586501-00324-004078.38-
1 Piece(s)Available

8 Days or more

153066501-00324-005026.05-
1 Piece(s)Available

8 Days or more

1.553086501-00324-005036.57
1 Piece(s)Available

8 Days or more

253087001-00324-005047.09
1 Piece(s)Available

8 Days or more

2.553087001-00324-005057.622°30'
1 Piece(s)Available

8 Days or more

353087501-00324-005068.14-
1 Piece(s)Available

8 Days or more

5530108001-00324-0050710.25-
1 Piece(s)Available

8 Days or more

0.563587001-00324-006016.617.°30'
1 Piece(s)Available

8 Days or more

163587001-00324-006027.227.°30'
1 Piece(s)Available

8 Days or more

1.563587001-00324-006037.831°30'
1 Piece(s)Available

8 Days or more

263588001-00324-006048.44-
1 Piece(s)Available

8 Days or more

2.5635108501-00324-006059.057.°30'
1 Piece(s)Available

8 Days or more

3635108501-00324-006069.67-
1 Piece(s)Available

8 Days or more

5635129001-00324-0060712.12-

Loading...

  1. 1

Basic Information

Type Tapered square Work material General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Copper / Resin Number of flutes(sheet) 4
Coating Non-Coated Torsional Angle(°) Strong torsion (45 to 60°)

Additional Products in this Category

Tech Support