(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Tapered End Mill NTE-4

Carbide Tapered End Mill NTE-4
  • Volume Discount

•Model: Tapered Square
•Coating: Non-Coated
•Number Of Flutes (sheet): 4
•Torsional Angle (°): Standard torsion (30-40°)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NTE-4-3-0.5
NTE-4-3-1
NTE-4-3-1.5
NTE-4-3-2
NTE-4-3-2.5
NTE-4-3-3
NTE-4-3-5
NTE-4-3-15
NTE-4-4-0.5
NTE-4-4-1
NTE-4-4-1.5
NTE-4-4-2
NTE-4-4-2.5
NTE-4-4-3
NTE-4-4-5
NTE-4-5-0.5
NTE-4-5-1
NTE-4-5-1.5
NTE-4-5-2
NTE-4-5-2.5
NTE-4-5-3
NTE-4-5-5
NTE-4-6-0.5
NTE-4-6-1
NTE-4-6-1.5
NTE-4-6-2
NTE-4-6-2.5
NTE-4-6-3
NTE-4-6-5
NTE-4-8-0.5
NTE-4-8-1
NTE-4-8-1.5
NTE-4-8-2
NTE-4-8-2.5
NTE-4-10-0.5
NTE-4-10-1
NTE-4-10-1.5
NTE-4-10-2
NTE-4-10-3
NTE-4-10-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Single corner (θ)
(Degree)
Tip diameter (D)
(φ)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Manufacturer Code (d1) Large End Diameter
(mm)
(γ) Neck Angle
(°)
1 Piece(s)Available

8 Days or more

0.531065001-00314-003013.17
1 Piece(s)Available

8 Days or more

131065001-00314-003023.35
1 Piece(s)Available

8 Days or more

1.531065001-00314-003033.52
1 Piece(s)Available

8 Days or more

231065001-00314-003043.69
1 Piece(s)Available

8 Days or more

2.531065001-00314-003053.87
1 Piece(s)Available

8 Days or more

331065001-00314-003064.05
1 Piece(s)Available

8 Days or more

531065001-00314-003074.75
1 Piece(s)Available

8 Days or more

1531085001-00315-003058.36-
1 Piece(s)Available

8 Days or more

0.541565001-00314-004014.26
1 Piece(s)Available

8 Days or more

141565001-00314-004024.52
1 Piece(s)Available

8 Days or more

1.541565001-00314-004034.79
1 Piece(s)Available

8 Days or more

241565001-00314-004045.04
1 Piece(s)Available

8 Days or more

2.541565001-00314-004055.312°30'
1 Piece(s)Available

8 Days or more

341565001-00314-004065.57
1 Piece(s)Available

8 Days or more

541565501-00314-004076.62-
1 Piece(s)Available

8 Days or more

0.552065501-00314-005015.34
1 Piece(s)Available

8 Days or more

152065501-00314-005025.7
1 Piece(s)Available

8 Days or more

1.552065501-00314-005036.04-
1 Piece(s)Available

8 Days or more

252065501-00314-005046.39-
1 Piece(s)Available

8 Days or more

2.552065501-00314-005056.74-
1 Piece(s)Available

8 Days or more

352065501-00314-005067.1-
1 Piece(s)Available

8 Days or more

552086001-00314-005078.5-
1 Piece(s)Available

8 Days or more

0.562065501-00314-006016.35-
1 Piece(s)Available

8 Days or more

162065501-00314-006026.7-
1 Piece(s)Available

8 Days or more

1.562065501-00314-006037.05-
1 Piece(s)Available

8 Days or more

262065501-00314-006047.4-
1 Piece(s)Available

8 Days or more

2.562065501-00314-006057.75-
1 Piece(s)Available

8 Days or more

362086001-00314-006068.1-
1 Piece(s)Available

8 Days or more

562086501-00314-006079.5-
1 Piece(s)Available

10 Days or more

0.582586501-00314-008018.44-
1 Piece(s)Available

10 Days or more

182586501-00314-008028.87-
1 Piece(s)Available

10 Days or more

1.582586501-00314-008039.31-
1 Piece(s)Available

10 Days or more

282586501-00314-008049.74-
1 Piece(s)Available

10 Days or more

2.5825107001-00314-0080510.18-
1 Piece(s)Available

10 Days or more

0.51035108501-00314-0100110.61-
1 Piece(s)Available

10 Days or more

11035108501-00314-0100211.22-
1 Piece(s)Available

10 Days or more

1.51035108501-00314-0100311.83-
1 Piece(s)Available

10 Days or more

21035129001-00314-0100412.44-
1 Piece(s)Available

10 Days or more

31035129001-00314-0100613.67-
1 Piece(s)Available

10 Days or more

51035169001-00314-0100716.12-

Loading...

  1. 1

Basic Information

Type Tapered square Work material General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Copper / Resin Number of flutes(sheet) 4
Coating Non-Coated Torsional Angle(°) Standard torsion (30-40°)

Additional Products in this Category

Tech Support