(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Taper End Mill (Medium)

Carbide Solid Taper End Mill (Medium)
  • Volume Discount

Uniform Torsion
For complete product overview and details on Carbide Solid Taper End Mill (Medium) see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
CSTEM0.5-0.5
CSTEM0.5-1
CSTEM0.5-1.5
CSTEM0.5-2
CSTEM0.5-3
CSTEM0.5-5
CSTEM0.5-6
CSTEM0.5-7
CSTEM0.5-8
CSTEM0.5-10
CSTEM0.6-0.5
CSTEM0.6-1
CSTEM0.6-1.5
CSTEM0.6-2
CSTEM0.6-3
CSTEM0.6-5
CSTEM0.6-6
CSTEM0.6-7
CSTEM0.6-8
CSTEM0.6-10
CSTEM0.6-15
CSTEM0.7-0.5
CSTEM0.7-1
CSTEM0.7-1.5
CSTEM0.7-2
CSTEM0.7-3
CSTEM0.7-5
CSTEM0.7-6
CSTEM0.7-7
CSTEM0.7-8
CSTEM0.7-10
CSTEM0.7-15
CSTEM0.8-0.5
CSTEM0.8-1
CSTEM0.8-1.5
CSTEM0.8-2
CSTEM0.8-3
CSTEM0.8-5
CSTEM0.8-6
CSTEM0.8-7
CSTEM0.8-8
CSTEM0.8-10
CSTEM0.8-15
CSTEM0.9-0.5
CSTEM0.9-1
CSTEM0.9-1.5
CSTEM0.9-2
CSTEM0.9-3
CSTEM0.9-5
CSTEM0.9-6
CSTEM0.9-7
CSTEM0.9-8
CSTEM0.9-10
CSTEM0.9-15
CSTEM1-0.5
CSTEM1-1
CSTEM1-1.5
CSTEM1-2
CSTEM1-2.5
CSTEM1-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Single Angle (θ)
(Degree)
Tip Diameter (D)
(φ)
Blade length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Large Diameter
(φ mm)
1 Piece(s)Available

8 Days or more

30'0.543400.57
1 Piece(s)Available

8 Days or more

1゚0.543400.64
1 Piece(s)Available

8 Days or more

1゚30'0.543400.71
1 Piece(s)Available

8 Days or more

2゚0.543400.78
1 Piece(s)Available

8 Days or more

3゚0.553401.02
1 Piece(s)Available

8 Days or more

5゚0.553401.37
1 Piece(s)Available

8 Days or more

6゚0.553401.55
1 Piece(s)Available

8 Days or more

7゚0.553401.72
1 Piece(s)Available

8 Days or more

8゚0.553401.9
1 Piece(s)Available

8 Days or more

10゚0.553402.26
1 Piece(s)Available

8 Days or more

30'0.643400.67
1 Piece(s)Available

8 Days or more

1゚0.643400.74
1 Piece(s)Available

8 Days or more

1゚30'0.643400.81
1 Piece(s)Available

8 Days or more

2゚0.643400.88
1 Piece(s)Available

8 Days or more

3゚0.653401.12
1 Piece(s)Available

8 Days or more

5゚0.653401.47
1 Piece(s)Available

8 Days or more

6゚0.653401.65
1 Piece(s)Available

8 Days or more

7゚0.653401.82
1 Piece(s)Available

8 Days or more

8゚0.653402
1 Piece(s)Available

8 Days or more

10゚0.653402.36
1 Piece(s)Available

8 Days or more

15゚0.654403.27
1 Piece(s)Available

8 Days or more

30'0.743400.77
1 Piece(s)Available

8 Days or more

1゚0.743400.84
1 Piece(s)Available

8 Days or more

1゚30'0.743400.91
1 Piece(s)Available

8 Days or more

2゚0.743400.98
1 Piece(s)Available

8 Days or more

3゚0.763401.33
1 Piece(s)Available

8 Days or more

5゚0.763401.74
1 Piece(s)Available

8 Days or more

6゚0.763401.96
1 Piece(s)Available

8 Days or more

7゚0.763402.17
1 Piece(s)Available

8 Days or more

8゚0.763402.38
1 Piece(s)Available

8 Days or more

10゚0.763402.81
1 Piece(s)Available

8 Days or more

15゚0.764403.91
1 Piece(s)Available

8 Days or more

30'0.853400.89
1 Piece(s)Available

8 Days or more

1゚0.853400.97
1 Piece(s)Available

8 Days or more

1゚30'0.853401.06
1 Piece(s)Available

8 Days or more

2゚0.853401.15
1 Piece(s)Available

8 Days or more

3゚0.863401.43
1 Piece(s)Available

8 Days or more

5゚0.863401.84
1 Piece(s)Available

8 Days or more

6゚0.863402.06
1 Piece(s)Available

8 Days or more

7゚0.863402.27
1 Piece(s)Available

8 Days or more

8゚0.863402.48
1 Piece(s)Available

8 Days or more

10゚0.863402.92
1 Piece(s)Available

8 Days or more

15゚0.864404.01
1 Piece(s)Available

8 Days or more

30'0.953400.99
1 Piece(s)Available

8 Days or more

1゚0.953401.07
1 Piece(s)Available

8 Days or more

1゚30'0.953401.16
1 Piece(s)Available

8 Days or more

2゚0.953401.25
1 Piece(s)Available

8 Days or more

3゚0.963401.53
1 Piece(s)Available

8 Days or more

5゚0.963401.94
1 Piece(s)Available

8 Days or more

6゚0.963402.16
1 Piece(s)Available

8 Days or more

7゚0.963402.37
1 Piece(s)Available

8 Days or more

8゚0.963402.58
1 Piece(s)Available

8 Days or more

10゚0.963403.01
1 Piece(s)Available

8 Days or more

15゚0.964404.11
1 Piece(s)Available

8 Days or more

30'184451.14
1 Piece(s)Available

8 Days or more

1゚184451.28
1 Piece(s)Available

8 Days or more

1゚30'184451.42
1 Piece(s)Available

8 Days or more

2゚184451.56
1 Piece(s)Available

8 Days or more

2゚30'184451.69
1 Piece(s)Available

8 Days or more

3゚184451.84

Loading...

Basic Information

Model Tapered square Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Graphite Number of Flutes(sheet) 2
Coating Non-Coated Torsional Angle Right Torsion 30° Small diameter tolerance (D1) -0.05~0
Angle Tolerance (θ) ±5′ Shank diameter tolerance (d) h6

Additional Products in this Category

Tech Support