(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Graphite Solid Tapered End Mill GTE

Carbide Graphite Solid Tapered End Mill GTE
  • Volume Discount

[Features]
· For graphite electrode machining.
· 2-flute type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GTE-4-0.5
GTE-4-1
GTE-4-1.5
GTE-4-2
GTE-4-2.5
GTE-4-3
GTE-4-5
GTE-4-7
GTE-5-0.5
GTE-5-1
GTE-5-1.5
GTE-5-2
GTE-5-2.5
GTE-5-5
GTE-5-7
GTE-6-0.5
GTE-6-1
GTE-6-1.5
GTE-6-2
GTE-6-2.5
GTE-6-3
GTE-6-5
GTE-6-7
GTE-8-0.5
GTE-8-1
GTE-8-1.5
GTE-8-2
GTE-8-2.5
GTE-8-3
GTE-8-5
GTE-8-7
GTE-10-0.5
GTE-10-1
GTE-10-1.5
GTE-10-2
GTE-10-2.5
GTE-10-3
GTE-10-5
GTE-10-7
GTE-12-0.5
GTE-12-1
GTE-12-1.5
GTE-12-2
GTE-12-2.5
GTE-12-3
GTE-12-5
GTE-12-7
Part NumberMinimum order quantityVolume DiscountDays to Ship Single Angle (θ)
(Degree)
Tip Diameter (D)
(φ)
Blade length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Large Diameter
(φ mm)
1 Piece(s)Available

8 Days or more

30'4256904.43
1 Piece(s)Available

8 Days or more

1゚4256904.87
1 Piece(s)Available

8 Days or more

1゚30'4256905.3
1 Piece(s)Available

8 Days or more

2゚4256905.74
1 Piece(s)Available

8 Days or more

2゚30'4256906.18
1 Piece(s)Available

8 Days or more

3゚4256906.62
1 Piece(s)Available

8 Days or more

5゚4258908.37
1 Piece(s)Available

8 Days or more

7゚425109010.13
1 Piece(s)Available

8 Days or more

30'53561005.61
1 Piece(s)Available

8 Days or more

1゚53561006.22
1 Piece(s)Available

8 Days or more

1゚30'53561006.83
1 Piece(s)Available

8 Days or more

2゚53561007.44
1 Piece(s)Available

8 Days or more

2゚30'53581008.05
1 Piece(s)Available

8 Days or more

5゚5351010011.12
1 Piece(s)Available

8 Days or more

7゚5351210013.59
1 Piece(s)Available

8 Days or more

30'63561006.61
1 Piece(s)Available

8 Days or more

1゚63561007.22
1 Piece(s)Available

8 Days or more

1゚30'63561007.83
1 Piece(s)Available

8 Days or more

2゚63581008.44
1 Piece(s)Available

8 Days or more

2゚30'63581009.05
1 Piece(s)Available

8 Days or more

3゚63581009.66
1 Piece(s)Available

8 Days or more

5゚6351210012.12
1 Piece(s)Available

8 Days or more

7゚6351210014.59
1 Piece(s)Available

8 Days or more

30'84081008.69
1 Piece(s)Available

8 Days or more

1゚84081009.39
1 Piece(s)Available

8 Days or more

1゚30'8401010010.09
1 Piece(s)Available

8 Days or more

2゚8401010010.79
1 Piece(s)Available

8 Days or more

2゚30'8401010011.49
1 Piece(s)Available

8 Days or more

3゚8401210012.19
1 Piece(s)Available

8 Days or more

5゚8401210014.99
1 Piece(s)Available

8 Days or more

7゚8401610017.82
1 Piece(s)Available

8 Days or more

30'10501012010.87
1 Piece(s)Available

8 Days or more

1゚10501012011.74
1 Piece(s)Available

8 Days or more

1゚30'10501212012.61
1 Piece(s)Available

8 Days or more

2゚10501212013.49
1 Piece(s)Available

8 Days or more

2゚30'10501212014.36
1 Piece(s)Available

8 Days or more

3゚10501212015.24
1 Piece(s)Available

8 Days or more

5゚10501612018.74
1 Piece(s)Available

8 Days or more

7゚10502012022.27
1 Piece(s)Available

8 Days or more

30'12501212012.87
1 Piece(s)Available

8 Days or more

1゚12501212013.74
1 Piece(s)Available

8 Days or more

1゚30'12501212014.61
1 Piece(s)Available

8 Days or more

2゚12501212015.49
1 Piece(s)Available

8 Days or more

2゚30'12501612016.36
1 Piece(s)Available

8 Days or more

3゚12501612017.24
1 Piece(s)Available

8 Days or more

5゚12502012020.74
1 Piece(s)Available

8 Days or more

7゚12502012024.27

Loading...

  1. 1

Basic Information

Model Tapered square Work Material Aluminum / Copper / Graphite Number of Flutes(sheet) 2
Coating Non-Coated Blade diameter tolerance(mm) -0.01~-0.05 Torsional Angle Right blade right torsion 30°
Angle Tolerance (θ) ±5′ Shank diameter tolerance (d) h6

Additional Products in this Category

Tech Support