(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
NCS Series Circular Connector - Threaded, Metal
Nanaboshi Electric Manufacturing
Nanaboshi NCS Series standard-model metal round connectors are used for a variety of circuit connections. The NCS series is compatible with multiple indoor applications.
[Features]
•Mechanically and electrically stable due to its sturdy and simple construction
•Multiple shell sizes and orientations are available for a variety of purposes
•Thermosetting epoxy resins are employed for insulators
•High resistance to load current and starting current, permitting these connectors active in various manufacturing equipment
•Non-waterproof
•Thread Lock
•Simple structure, easily handling and sturdy
•10 shell sizes and different configurations available for a large variety of applications
•Cable termination: Solder
Days to Ship: | Same day or more |
---|
Show Stock Products
NR Series Circular Connector - One-Touch Lock, Metal
Nanaboshi Electric Manufacturing
Nanaboshi NR Series standard-model metal round connector are used for a variety of circuit connections. The NR series is like the NCS series except that it includes a one touch quick lock mechanism. The NR series is compatible with multiple indoor applications. These connectors can be used in applications such as control equipment and measuring equipment.
[Features]
•Mechanically and electrically stable due to its sturdy and simple construction
•Can be used in portable equipment and for handling in small spaces
•Reliable and easy to operate due to the one-touch locking mechanism
•Die cast shell with zinc alloy
•Non-waterproof \
•Quick Lock
•Cable termination: Solder
•Contact Material: Copper alloy
•Insulator Material: Synthetic resin
•Contact Finish: Silver & Gold plating
•Shell Size: 20 & 24
Days to Ship: | Same day or more |
---|
Show Stock Products
MS3106 Series Circular Connector - MIL-Spec, Plug
MISUMI
Japan Airlines electronics industry (JAE), Dai Ichi electronics industry (DDK) models used. International standard MIL-DTL-5015 connector that can be used in a wide variety of applications such as signals and power supply.
Days to Ship: | Same day or more |
---|
Show Stock Products
PRC05 Series Circular Connector - One-Touch Lock
MISUMI
PRC05 Series Connectors are Push-Pull connectors that have been uniquely designed and are popular in the industrial and measurement industries. PRC05 series connectors are miniature in size compared to the PRC03 and PRC04 series. PRC05 series connectors are the original Push-Pull locking connectors for quick and easy management. They are easily detachable and does not loosen from vibrations and shocks.
[Features]
•Number of Pins: 2, 3, 5, 6, 8 and 12
•Shell Material: Brass
•Shell Finish: Nickel
•Contact Material: Copper Alloy
•Contact Finish: Gold over Nickel
•Termination: Solder
•Insert Sizes: 6, 9 and 12
Days to Ship: | Same day |
---|
Show Stock Products
NJC Series Circular Connector - Metal
Nanaboshi Electric Manufacturing
Nanaboshi NJC Series standard-model metal round connectors are used for a variety of circuit connections. The NJC series can be used in a wide range of applications such as medical equipment, measuring equipment, control equipment and power supply.
[Features]
•Smooth coupling due to 5-key system guide
•JIS C 5432 compliant connectors
•Die cast shell with zinc alloy or aluminum alloy
•Non-waterproof
•Thread Lock
•Cable termination: Solder
•Contact Material: Copper alloy
•Insulator Material: Synthetic resin
•Contact Finish: Silver & Gold plating
Days to Ship: | Same day or more |
---|
Show Stock Products
MMS3102 Series Circular Connector - Waterproof, MIL-Spec, Flanged Panel Mount, Receptacle
MISUMI
Rigid panel mount connector.
For complete product overview and details on MMS3102 Series Circular Connector - Waterproof, MIL-Spec, Flanged Panel Mount, Receptacle see the sections below:
Days to Ship: | 8 Days or more |
---|
NJC Series Circular Connector - JIS Compliance, Relay Adapter
MISUMI
Manufactured by Seven Star Science Laboratory Ltd. Adoption of A 5-key Method Guide Allows for Smooth Connection.
Days to Ship: | Same day or more |
---|
Show Stock Products
NJC Series Circular Connector - JIS Compliant, Flanged Panel Mount
MISUMI
Manufactured by Seven Star Science Laboratory Ltd. Made from die-casting for assurance of a rigid shell.
Days to Ship: | Same day or more |
---|
Show Stock Products
MS3102 Series Circular Connector - MIL-Spec, Flanged Panel Mount
MISUMI
Japan Airlines electronics industry (JAE), Dai Ichi electronics industry (DDK) models used. Rigid panel mount connector.
Days to Ship: | Same day or more |
---|
Show Stock Products
NJC Series Circular Connector - JIS Compliant, Plug
MISUMI
Manufactured by Seven Star Science Laboratory Ltd. NJC connectors including JIS standard and PSE market-acquired products.
Days to Ship: | Same day or more |
---|
Show Stock Products
MS3106 Series Circular Connector - Waterproof, Bayonet, MIL-Spec, Plug
MISUMI
Bayonet lock MS connector that holds international standard VG95234. With one-touch connect / disconnect for easy recombination with devices.
Days to Ship: | 8 Days or more |
---|
NET Series Circular Connector - Threaded
Nanaboshi Electric Manufacturing
Nanaboshi NET Series features a metallic shell and a ground contact with a conductive sequence structure. The NET series are power connectors compliant to multiple protection standards including UL and CSA standards. These connectors are used in various factory automation equipment as well as semiconductor equipment.
[Features]
•Non-Waterproof
•Threaded Lock
•Protection circuit: Ground contact sequence structure connected to metal shell
•Shell sizes: 20, 24, 28, 32
•Number of Contacts: 3, 4, and 8
•Contact Material: Copper Alloy
•Finish: Silver-plating
•Cable termination: Solder
Days to Ship: | 8 Days or more |
---|
MS3101 Series Circular Connector - MIL-Spec, Relay Adapter
MISUMI
Japan Airlines electronics industry (JAE), Dai Ichi electronics industry (DDK) models used. Effective to extend cables or to use as a relay between equipment.
Days to Ship: | Same day or more |
---|
Show Stock Products
Circular Connector - DIN, Plug-In, Plug
MISUMI
Manufactured by Marushin Wireless Electric. Compliant with German DIN Standards, Easily Attachable Connector.
Days to Ship: | 8 Days or more |
---|
DMS3102 Series Circular Connector - Waterproof, MIL-Spec, Flanged Panel Mount
MISUMI
Manufactured by DDK. Can be mounted in either forward or reverse directions.
Days to Ship: | 8 Days or more |
---|
CE05 & JL04V Series Circular Connector - M12 Angled, Waterproof, Plug
MISUMI
Manufactured by DDK and Japan Aviation Electronics Industry Ltd. (JAE). Can be used in a wide variety of applications such as for signals and power supply.
Days to Ship: | 8 Days or more |
---|
Circular Connector - Plug-In, Mini-DIN, Plug
MISUMI
Mini DIN connector with a wide range of applications in the FA industry that include PCB mounting and relay adapters. All connectors follow the German Deutsches Institut fur Normung standards.
[Features]
・4-8 core variations.
Days to Ship: | 6 Days or more |
---|
D/MS A/B Series Circular Connector - MIL-DTL-5015 Spec
DDK
Round connector for soldering wire connections, widely used from signal use to power supply use.
[Features]
· Robust metal frame.
· Developed for U.S. military airplanes, and is therefore compatible with U.S. military standard MIL-DTL-5015 MS connectors.
· Worldwide standard product for MS connectors.
· UL and C-UL standard certified. (File No. E72124)
· A combination of 12 shell sizes and 5 contacts attains an insert lineup of 73 types.
[Applications]
· The extensive insert lineup can be widely used for production equipment, manufacturing machinery and electronic equipment such as measuring equipment.
Days to Ship: | Same day or more |
---|
Show Stock Products
XLR Series Circular Connector - Flanged Panel Mount
ITT Cannon
An XLR Series receptacle type (square type flange). A connector for general circuits and professional audio equipment.
[Features]
· The surface finish does not reflect light. A satin finish has been applied to prevent diffusion caused by illumination or outdoor lighting.
· A vibration-resistant structure for withstanding severe environments, such as filming locations, etc. Utilizes a synthetic rubber for the socket insulators (female side) for dampening vibrations and noise.
· A one-touch lock latching method is utilized to enable simple connector mating and removal.
Days to Ship: | 8 Days or more |
---|
MS3100 Series Circular Connector - Waterproof, Panel Mount
MISUMI
Manufactured by DDK. Gasket comes as a set to take the hassle out of ordering.
Days to Ship: | 8 Days or more |
---|
NJW Series Circular Connector - Waterproof, Metal
Nanaboshi Electric Manufacturing
Nanaboshi NJW Series standard-model metal round connectors are used for a variety of circuit connections. The NJW series can be used in a wide range of applications such as medical equipment, measuring equipment, construction machines and power supply. These connectors are also waterproof and suitable for outdoor installations.
[Features]
•Smooth coupling due to 5-key system guide
•JIS C 5432 compliant connectors
•Die cast shell with zinc alloy or aluminum alloy
•Waterproof
•Thread Lock
•Cable termination: Solder
•Contact Material: Copper alloy
•Insulator Material: Synthetic resin
•Contact Finish: Silver & Gold plating
•IP67 equivalent when coupled
Days to Ship: | 8 Days or more |
---|
DDK
DDK JM series is a miniature and lightweight circular connector with high density insert arrangement. The connector has two hood variations, plastic & metal, available for your applications. Series is a circular, waterproof connector with an IP55 construction. The connectors conform to JIS-C-5432 standard and UL standards.
[Features]
•High density and Miniature size
•5 Keys: Helps prevent connector mis-mating
•Quick and easy termination
•Cable termination: Solder
•Shell: Zinc alloy / Zinc plating, Trivalent Chromium Treatment
•Contact: Copper alloy / Silver or Gold plating
•Insert: PBT Resin (UL94V-0) / Blue
Days to Ship: | Same day or more |
---|
Show Stock Products
MS Series Circular Connector - M12, Bayonet One-Touch Lock, Waterproof, Plug
MISUMI
Dai Ichi electronics company (DDK) make. One-touch lock for easy connection.
Days to Ship: | 12 Days or more |
---|
CE05/JL04V Series Circular Connector - Waterproof, MIL-Spec, Plug
MISUMI
Manufactured by DDK and Japan Aviation Electronics Industry Ltd. (JAE). IP67 Waterproof Connector with Ground Terminal Supporting European Standards.
Days to Ship: | 8 Days or more |
---|
CE05/JL04V Series Circular Connector - Waterproof, MIL-Spec, Flanged Panel Mount, Receptacle
MISUMI
Manufactured by DDK and Japan Aviation Electronics Industry Ltd. (JAE). Safe structure with dedicated ground contact
Days to Ship: | 8 Days or more |
---|
NCS Series Circular Connector - Plug
MISUMI
Manufactured by Nanaboshi Electric Mfg. Reliable NCS connectors including PES market-acquired products.
Days to Ship: | Same day or more |
---|
Show Stock Products
NET Series Circular Connector - Plug
MISUMI
Manufactured by Seven Star Science Laboratory Ltd. NET connector that has met Europe TUV and North America UL/CSA standards.
Days to Ship: | 8 Days or more |
---|
693 Series Circular Connector - Waterproof, Panel Mount
MISUMI
Manufactured by Binder. Uses plastic for the body material to ensure light weight.
Days to Ship: | 8 Days or more |
---|
PLT Series Circular Connector - Receptacle, Plug
MISUMI
Low Price Compact Metal PLT Connector Cost Reduction
Days to Ship: | Same day or more |
---|
Show Stock Products
PLT Series Circular Connector - Flanged Panel Mount, Plug
MISUMI
Improved work efficiency. Easily fix the body with the nut
Days to Ship: | Same day or more |
---|
Show Stock Products
Circular Connector - Plug-In, Mini-DIN , Panel Mount, Receptacle
MISUMI
Manufactured by Marushin Wireless Electric. In addition to its small size, it is a high density connector that can hold up to 8 cores.
Days to Ship: | 8 Days or more |
---|
NWPC Series Circular Connector - Waterproof, Metal
Nanaboshi Electric Manufacturing
NWPC series round connector with IP-X6 equivalent water resistance. There are a number of size variations.
[Features]
· Connector designed to be waterproof when connected.
· The cable pull-out portion is constructed to retain the cable using two layers: rubber packing and a cable clamp.
· Can be applied to a wide range of uses; ten shell sizes and a number of connectors are available.
· IP-X6 equivalent.
Days to Ship: | 8 Days or more |
---|
NEW Series Circular Connector - Waterproof, One-Touch Lock, Metal with Ground Circuits
Nanaboshi Electric Manufacturing
Utilizing a one touch locking mechanism, the NEW Series structure demonstrates waterproof and dustproof (IP67) properties at the time of coupling.
[Features]
· This connector supports European safety standards.
· It conforms to EN61984 and is TUV certified.
· UL/CSA Standard Certificated.
· UL1977.
· C22.2 No.182.3.
· Protection Circuit Structure
· The sequence (priority contact) structure has a ground contact.
· Utilizing a one-touch locking mechanism in the coupling method, the structure is waterproof and dustproof at the time of coupling (IP67).
· The shell utilizes lightweight and high-strength plastic.
· IP67
Days to Ship: | 8 Days or more |
---|
WEB Series Circular Connector - Solder, Waterproof
DDK
The shell has 5 positioning keys. By changing the key positions, it is possible to prevent mismatching, even when using a large number of connectors with the same contact array.
[Features]
• The WEB series is a round, waterproof connector with IP67-rated protective structure.
• The contact layout uses the same insert as the JM series.
• The locking method of the connector has been changed from screw to turn-lock type to increase the connection reliability.
• The locking method is turn-lock, allowing locking and release to be confirmed by the click sound when the connector is rotated through 90 degrees.
• The solder cup contacts embedded in the insert are aligned in the same direction, making wire connection simple.
▪ UL standard certified: File No. E72124
Days to Ship: | 8 Days or more |
---|
MS3108 Series Circular Connector - M12, Angled
MISUMI
Japan Airlines electronics industry (JAE), Dai Ichi electronics industry (DDK) models used. Allows cables to be moved in tight spaces.
Days to Ship: | 8 Days or more |
---|
LEB Series Circular Connector - Push-Pull Lock, Panel Mount, Receptacle
MISUMI
LEMO make One-touch connector with high heat resistance and specified to operate in vacuum environments
Days to Ship: | 8 Days or more |
---|
DMS3106 Series Circular Connector - Waterproof, MIL-Spec, Plug
MISUMI
Manufactured by DDK. Splash and dust proof structure is ideal for servo motor, etc., connections
Days to Ship: | 8 Days or more |
---|
CE05/JL04V Series Circular Connector - Conduit, Waterproof, MIL-Spec
MISUMI
Manufactured by DDK and Japan Aviation Electronics Industry Ltd. (JAE). Used By Fastening Onto Conduit.
Days to Ship: | 8 Days or more |
---|
NCS Series Circular Connector - Flanged Panel Mount
MISUMI
Manufactured by Seven Star Science Laboratory Ltd. Metal connection with an abundant range of shell sizes.
Days to Ship: | Same day or more |
---|
Show Stock Products
NR Series Circular Connector - M12, One-Touch Lock
MISUMI
Manufactured by Seven Star Science Laboratory Ltd. NR connector made from a one-touch model NJC.
Days to Ship: | Same day or more |
---|
Show Stock Products
NJW Series Circular Connector - Waterproof, Flanged Panel Mount
MISUMI
Manufactured by Seven Star Science Laboratory Ltd. Adopts a special chemically treated surface processing.
Days to Ship: | 8 Days or more |
---|
693 Series Circular Connector - Waterproof, Receptacle
MISUMI
Manufactured by Binder. Ideal as a waterproof connector for moving parts and motion devices.
Days to Ship: | 8 Days or more |
---|
PRC04 Series Circular Connector - One-Touch Lock, Flanged, Panel Mount
MISUMI
Manufactured by TAJIMI Denki. High-density Construction. Ideal for making equipment smaller.
Days to Ship: | Same day or more |
---|
Show Stock Products
PRC03 Straight Plug (One-touch Lock)
MISUMI
PRC03 Series Connectors are Push-Pull connectors that have been uniquely designed and are popular in the industrial and measurement industries. Easily detachable and will not be loosened by vibrations and shocks. PRC03 series connectors are registered as a standard model of Japanese Non-destructive Testing Association.
[Features]
•Number of Pins: 2, 3, 4, 5 and 7
•Shell Material: Zinc Alloy
•Shell Finish: Nickel
•Contact Material: Copper Alloy
•Contact Finish: Gold over Nickel
•Termination: Solder
* PRC03 series is only available in Insert Size 10
Days to Ship: | Same day or more |
---|
Show Stock Products
R03 Series Circular Connector - Plug
MISUMI
Manufactured by TAJIMI Denki. Screw Model Fitted Small Size Metal R03 Connector.
Days to Ship: | Same day |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Connector shape |
A/B/C |
D/E/F |
GHI |
JKL |
MNO |
P Q R |
S T U |
V W X |
Number |
Applicable pin/contact |
Number of cores |
Application |
Allowable Current(A) |
Allowable Voltage(V) |
Wire connection method |
Connection direction |
IP Rating |
Representative standards |
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||||||
Brand | Nanaboshi Electric Manufacturing | Nanaboshi Electric Manufacturing | MISUMI | MISUMI | Nanaboshi Electric Manufacturing | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nanaboshi Electric Manufacturing | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | DDK | ITT Cannon | MISUMI | Nanaboshi Electric Manufacturing | DDK | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nanaboshi Electric Manufacturing | Nanaboshi Electric Manufacturing | DDK | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | MMS3102 Series Circular Connector - Waterproof, MIL-Spec, Flanged Panel Mount, Receptacle | NJC Series Circular Connector - JIS Compliance, Relay Adapter | NJC Series Circular Connector - JIS Compliant, Flanged Panel Mount | MS3102 Series Circular Connector - MIL-Spec, Flanged Panel Mount | MS3106 Series Circular Connector - Waterproof, Bayonet, MIL-Spec, Plug | DMS3102 Series Circular Connector - Waterproof, MIL-Spec, Flanged Panel Mount | CE05 & JL04V Series Circular Connector - M12 Angled, Waterproof, Plug | MS Series Circular Connector - M12, Bayonet One-Touch Lock, Waterproof, Plug | CE05/JL04V Series Circular Connector - Waterproof, MIL-Spec, Plug | CE05/JL04V Series Circular Connector - Waterproof, MIL-Spec, Flanged Panel Mount, Receptacle | Circular Connector - Plug-In, Mini-DIN , Panel Mount, Receptacle | NEW Series Circular Connector - Waterproof, One-Touch Lock, Metal with Ground Circuits | LEB Series Circular Connector - Push-Pull Lock, Panel Mount, Receptacle | DMS3106 Series Circular Connector - Waterproof, MIL-Spec, Plug | CE05/JL04V Series Circular Connector - Conduit, Waterproof, MIL-Spec | NJW Series Circular Connector - Waterproof, Flanged Panel Mount | PRC04 Series Circular Connector - One-Touch Lock, Flanged, Panel Mount | ||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 6 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 12 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day
Show Stock Products |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||
Connector shape | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular | Circular |
A/B/C | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | CE05 | - | - | - | - | - | - | - | CE05 | CE05 | - | - | - | - | - | - | - | - | - | - | - | - | CE05 | - | - | - | - | - | - | - |
D/E/F | - | - | - | - | - | - | - | - | - | - | - | - | - | DIN/miniDIN | - | - | DIN/miniDIN | - | - | - | - | - | - | - | - | - | - | - | - | - | DIN/miniDIN | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
GHI | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
JKL | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | JL04V | - | - | - | - | - | Others | - | JL04V | JL04V | - | - | - | - | - | - | - | - | - | - | LEB | - | JL04V | - | - | - | - | - | - | - |
MNO | NCS | NR | MS | - | NJC | MS | NJC | NJC | MS | NJC | - | NET | MS | - | MS | - | - | MS | - | MS | NJW | - | MS | - | - | NCS | NET | - | - | - | - | NWPC | NEW | - | MS | - | MS | - | NCS | NR | NJW | - | - | - | - |
P Q R | - | - | - | PRC05 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | PLT | PLT | - | - | - | - | - | - | - | - | - | - | - | - | PRC04 | PRC03 | R03 |
S T U | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
V W X | - | - | - | - | - | - | - | - | - | - | Others | - | - | - | - | - | - | - | Others | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Others | - | - | - | - | - | - | - | - | - | - | - |
Number | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 693 | - | - | - | - | - | - | - | - | - | - | - | - | - | 693 | - | - | - |
Applicable pin/contact | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | - | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Female (socket) | Male (plug) | Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Female (socket) | Male (plug) / Female (socket) | Male (plug) / Female (socket) | Male (plug) |
Number of cores | 1 ~ 40 | 2 ~ 24 | 1 ~ 73 | 5 ~ 8 | 2 ~ 37 | 2 ~ 37 | 2 ~ 24 | 2 ~ 24 | 1 ~ 73 | 2 ~ 24 | - | 3 ~ 8 | 1 ~ 73 | 3 ~ 8 | 1 ~ 73 | 3 ~ 9 | 4 ~ 8 | 1 ~ 73 | 2 ~ 7 | 1 ~ 73 | 2 ~ 37 | 3 ~ 32 | 3 ~ 37 | 3 ~ 22 | 3 ~ 22 | 1 ~ 40 | 3 ~ 8 | 4 ~ 7 | 2 ~ 8 | 2 ~ 8 | 4 ~ 8 | 1 ~ 40 | 3 ~ 8 | 3 ~ 32 | 1 ~ 73 | 2 ~ 16 | 1 ~ 73 | 4 ~ 22 | 1 ~ 40 | 2 ~ 16 | 2 ~ 24 | 4 ~ 7 | 8 ~ 37 | 2 ~ 7 | 5 |
Application | Cable connection / Panel mount | Cable connection / Panel mount | Cable connection | Cable connection | Cable connection / Panel mount | Panel mount | Cable connection | Panel mount | Panel mount | Cable connection | Panel mount | Cable connection / Panel mount | Cable connection / Panel mount | Cable connection | Panel mount | Cable connection / Panel mount | Cable connection | Cable connection / Panel mount | Panel mount | Panel mount | Cable connection / Panel mount | Cable connection / Panel mount | Panel mount | Cable connection / Panel mount | Panel mount | Cable connection | Cable connection | Panel mount | Cable connection | Panel mount | For PCB | Cable connection / Panel mount | Cable connection / Panel mount | Cable connection / Panel mount | Cable connection | Panel mount | Cable connection | Cable connection / Panel mount | Panel mount | Cable connection | Panel mount | Cable connection | Panel mount | Cable connection | Cable connection |
Allowable Current(A) | 5 ~ 150 | 3 ~ 20 | 13 ~ 150 | 2 | 3 ~ 30 | 13 ~ 46 | 5 ~ 20 | 5 ~ 20 | 13 ~ 150 | 5 ~ 20 | - | 15 ~ 30 | 13 ~ 150 | 1 | 13 ~ 150 | 13 ~ 46 | 1 | 13 ~ 150 | 5 ~ 15 | 13 ~ 150 | 3 ~ 30 | 5 ~ 10 | 13 ~ 150/23 | 13 ~ 80 | 13 ~ 80 | 5 ~ 150 | 15 ~ 30 | 10 ~ 16 | 5 | 5 | 1 | 5 ~ 150 | 15 ~ 20 | 5 ~ 10 | 13 ~ 150 | 5 ~ 30 | 13 ~ 150 | 13 ~ 80 | 5 ~ 150 | 5 ~ 20 | 5 ~ 20 | 10 ~ 16 | 3 ~ 10 | 5 ~ 10 | 2 |
Allowable Voltage(V) | 125 ~ 500 | 250 | 200 ~ 1750 | 150 ~ 280 | 125 ~ 250 | 200 ~ 1250 | 125 ~ 250 | 125 ~ 250 | 200 ~ 1750 | 125 ~ 250 | - | 250 | 200 ~ 1750 | 100 | 200 ~ 1750 | 200 ~ 250 | 100 | DC250/AC200 ~ DC1750/AC1250 | 133 ~ 200 | 200 ~ 1750 | 125 ~ 250 | 250/350 | 200 ~ 900 | 100 ~ 250 | 100 ~ 250 | 125 ~ 500 | 250 | 250 ~ 400 | 125 | 125 | 100 | 125 ~ 500 | 250 | 250/350 | 200 ~ 1750 | 350 ~ 580 | 200 ~ 1750 | 100 ~ 250 | 125 ~ 500 | 250 | 125 ~ 250 | 250 ~ 400 | 350 ~ 560 | 350 ~ 840 | 150 ~ 200 |
Wire connection method | Solder | Solder / Crimp | Solder | Solder | Solder / Crimp | Solder | Solder | Solder | Solder | Solder | Solder | Solder | Solder | Solder | Solder | Solder | Solder | Solder | Solder | Solder | Solder / Crimp | Solder | Solder | Solder | Solder | Solder | Solder | Solder / Screw | Solder | Solder | Solder | Solder | Solder | Solder | Solder | Solder | Solder | Solder | Solder | Solder | Solder | Solder / Screw | Solder | Solder | Solder |
Connection direction | Straight / Angle | Straight / Angle | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Angle | Straight | Straight / Angle | Straight | Straight | Straight | Straight / Angle | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Angle | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight |
IP Rating | None | None | None | None | None | Present | None | None | None | None | - | None | None | None | Present | Present | None | None | None | Present | Present | None | Present | Present | Present | None | Present | Present | None | None | None | Present | - | Present | None | None | Present | Present | None | None | Present | Present | None | None | None |
Representative standards | PSE / CSA | - | - | - | PSE | - | PSE | PSE | - | PSE | - | UL / TUV / CSA | - | - | UL | UL / TUV | - | UL / CUL | - | UL | PSE | UL | UL | UL / TUV | UL / TUV | PSE | UL / TUV / CSA | UL | UL | UL | - | - | UL / TUV / CSA | UL / CUL | - | - | UL | UL / TUV | PSE | - | PSE | UL | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy