(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MS Series Circular Connector - M12, Bayonet One-Touch Lock, Waterproof, Plug

MS Series Circular Connector - M12, Bayonet One-Touch Lock, Waterproof, Plug

Click this image to zoom it.

  • MS Series Circular Connector - M12, Bayonet One-Touch Lock, Waterproof, Plug
  • MS Series Circular Connector - M12, Bayonet One-Touch Lock, Waterproof, Plug
  • Volume Discount
  • Price Reduction
  • Lead Time Reduction

Dai Ichi electronics company (DDK) make. One-touch lock for easy connection.

  • MIL
  • IP67
  • For Power Supply
  • For Signal
  • Solder
  • Bayonet Lock

● The fitting method facilitates installation and removal via the reverse bayonet method.
● The completeness of fitting can be confirmed by sound and marking.
● The contact is with solder.
● Resistant to vibration and shock
● VG95234 compliant (fitting method) and MIL-DTL-5015 compliant (insert contact arrangement)



· For mating components, see DMS3102CA
· This cannot be connected with non-bayonet model MS connectors.
· For the mating components, be sure to combine the male (pin) and
female (socket) components.

Part Number

Configured Part Number is shown.

Specifications

Straight Plug Bayonet MS Connector (Waterproof):Related Image

Model NumberShellArrangementContact
Shape
Number of Cores
DMS3106CA14S1P: Male

S: Female
3
24
55
18110
104
126
1910
213
2078
2714
2917
22224
242824
282137
32174
3636

Lead Time

More Information

Straight Plug Bayonet MS Connector (Waterproof):Related Image
● Combination
Straight PlugMating ComponentsCable Clamp
Panel Mount ReceptacleCap
DMS3106CADMS3102CADCAPCCE3057
Part Number
DMS3106CA-14S-1-P
DMS3106CA-14S-2-P
DMS3106CA-14S-5-S
DMS3106CA-18-1-P
DMS3106CA-18-10-P
DMS3106CA-18-10-S
DMS3106CA-18-12-P
DMS3106CA-18-12-S
DMS3106CA-18-19-P
DMS3106CA-20-7-P
DMS3106CA-20-27-P
DMS3106CA-20-27-S
DMS3106CA-20-29-P
DMS3106CA-20-29-S
DMS3106CA-22-22-P
DMS3106CA-22-22-S
DMS3106CA-24-28-P
DMS3106CA-24-28-S
DMS3106CA-28-21-P
DMS3106CA-28-21-S
DMS3106CA-32-17-P
DMS3106CA-32-17-S
DMS3106CA-36-3-P
DMS3106CA-36-3-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Allowable Current
(A)
Allowable Voltage
(V)
Shell Size
1 Piece(s)Available

12 Days or more

Male (Plug)31350014S
1 Piece(s)Available

12 Days or more

Male (Plug)41320014S
1 Piece(s)Available

12 Days or more

Female (Socket)51320014S
1 Piece(s)Available

16 Days or more

Male (Plug)101350018
1 Piece(s)Available

16 Days or more

Male (Plug)42350018
1 Piece(s)Available

16 Days or more

Female (Socket)42350018
1 Piece(s)Available

16 Days or more

Male (Plug)61350018
1 Piece(s)Available

16 Days or more

Female (Socket)61350018
1 Piece(s)Available

16 Days or more

Male (Plug)101350018
1 Piece(s)Available

13 Days or more

Male (Plug)81390020
1 Piece(s)Available

13 Days or more

Male (Plug)141350020
1 Piece(s)Available

13 Days or more

Female (Socket)141350020
1 Piece(s)Available

13 Days or more

Male (Plug)171350020
1 Piece(s)Available

13 Days or more

Female (Socket)171350020
1 Piece(s)Available

12 Days or more

Male (Plug)44650022
1 Piece(s)Available

12 Days or more

Female (Socket)44650022
1 Piece(s)Available

12 Days or more

Male (Plug)241320024
1 Piece(s)Available

13 Days or more

Female (Socket)241320024
1 Piece(s)Available

13 Days or more

Male (Plug)371350028
1 Piece(s)Available

13 Days or more

Female (Socket)371350028
1 Piece(s)Available

16 Days or more

Male (Plug)48090032
1 Piece(s)Available

16 Days or more

Female (Socket)48090032
1 Piece(s)Available

12 Days or more

Female (Socket)6150/2390026
1 Piece(s)Available

12 Days or more

Female (Socket)6150/2390026

Loading...

  1. 1

Basic Information

Connector shape Round Model Connector series initials M / N / O MNO MS
Application Cable-to-panel Mount Wire connection method Solder Connection direction Straight
IP Rating Yes Representative standards UL Other Standards (MIL)
Connector Model Straight Type Detaching Method Bayonet

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.