(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

710 Series Circular Connector - M12, Bayonet, Subminiature

710 Series Circular Connector - M12, Bayonet, Subminiature
  • Volume Discount

A small, lightweight resin connector with IP40-grade protective function, flame retardant to grade UL94HB (housing) and UL94V-0 (internal elements). Bayonet fitting type allows easy mounting.

PDF

Part Number

Configured Part Number is shown.

Part Number
09-0977-00-03
09-0978-00-03
09-9481-00-08
99-0976-102-03
99-9479-102-08
99-9480-102-08
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores
1 Piece(s)Available

8 Days or more

Male3
1 Piece(s)Available

8 Days or more

Female3
1 Piece(s)Available

8 Days or more

Male8
1 Piece(s)Available

8 Days or more

Female3
1 Piece(s)Available

8 Days or more

Male8
1 Piece(s)Available

8 Days or more

Female8
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores

Loading...

  1. 1

Basic Information

Connector shape Circular Type Connector series initials Number Connection direction Straight
Notes IP40 Terminal method Solder

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.