(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

XLR Series Circular Connector - Flanged Panel Mount

XLR Series Circular Connector - Flanged Panel Mount
  • Volume Discount

An XLR Series receptacle type (square type flange). A connector for general circuits and professional audio equipment.

[Features]
· The surface finish does not reflect light. A satin finish has been applied to prevent diffusion caused by illumination or outdoor lighting.
· A vibration-resistant structure for withstanding severe environments, such as filming locations, etc. Utilizes a synthetic rubber for the socket insulators (female side) for dampening vibrations and noise.
· A one-touch lock latching method is utilized to enable simple connector mating and removal.

PDF

Part Number

Configured Part Number is shown.

Part Number
XLR-2A-31
XLR-2A-32
XLR-3-31
XLR-3-32
XLR-4-31
XLR-4-32
XLR-5-31
XLR-5-32
XLR-6-31
XLR-6-32
XLR-7-32
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Number of cores Allowable Current
(A)
Allowable Voltage
(V)
Contact arrangement Shell style Applicable wire (maximum)
(AWG)
Wire cross-sectional area (maximum)
(mm2)
Contact material: Finished Panel cut dimensions ⌀
((mm) reference value)
1 Piece(s)Available

8 Days or more

10Female (socket)2152002ASquare socket receptacle142.1Copper alloy/silver-plated25
1 Piece(s)Available

8 Days or more

10Male (plug)2152002ASquare Pin Receptacle142.1Copper alloy/silver-plated20.5
1 Piece(s)Available

8 Days or more

10Female (socket)3151333Square socket receptacle142.1Copper alloy/silver-plated25
1 Piece(s)Available

8 Days or more

10Male (plug)3151333Square Pin Receptacle142.1Copper alloy/silver-plated20.5
1 Piece(s)Available

8 Days or more

10Female (socket)4101334Square socket receptacle161.3Copper alloy/silver-plated25
1 Piece(s)Available

8 Days or more

10Male (plug)4101334Square Pin Receptacle161.3Copper alloy/silver-plated20.5
1 Piece(s)Available

8 Days or more

10Female (socket)57.51335Square socket receptacle180.8Copper alloy/silver-plated25
1 Piece(s)Available

8 Days or more

10Male (plug)57.51335Square Pin Receptacle180.8Copper alloy/silver-plated20.5
1 Piece(s)Available

8 Days or more

10Female (socket)67.51336Square socket receptacle180.8Copper alloy/silver-plated25
1 Piece(s)Available

8 Days or more

10Male (plug)67.51336Square Pin Receptacle180.8Copper alloy/silver-plated20.5
1 Piece(s)Available

8 Days or more

10Male (plug)751337Square Pin Receptacle200.5Copper alloy/gold-plated20.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Number of cores Allowable Current
(A)
Allowable Voltage
(V)
Contact arrangement Shell style Applicable wire (maximum)
(AWG)
Wire cross-sectional area (maximum)
(mm2)
Contact material: Finished Panel cut dimensions ⌀
((mm) reference value)

Loading...

  1. 1

Basic Information

Connector shape Circular Type Connector series initials V W X V W X XLR
Application Panel mount Wire connection method Solder Connection direction Straight
IP Rating None Operating temperature range(℃) -35 to +125

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.