(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

D/MS A/B Series Circular Connector - MIL-DTL-5015 Spec

D/MS A/B Series Circular Connector - MIL-DTL-5015 Spec
  • Volume Discount

Round connector for soldering wire connections, widely used from signal use to power supply use.
[Features]
· Robust metal frame.
· Developed for U.S. military airplanes, and is therefore compatible with U.S. military standard MIL-DTL-5015 MS connectors.
· Worldwide standard product for MS connectors.
· UL and C-UL standard certified. (File No. E72124)
· A combination of 12 shell sizes and 5 contacts attains an insert lineup of 73 types.
[Applications]
· The extensive insert lineup can be widely used for production equipment, manufacturing machinery and electronic equipment such as measuring equipment.

PDF

Part Number

Configured Part Number is shown.

Part Number
D/MS3100A12S-3P
D/MS3100A12S-3PW
D/MS3100A12S-3PX
D/MS3100A12S-3PY
D/MS3100A12S-3PZ
D/MS3100A12S-3S
D/MS3100A12S-3SW
D/MS3100A12S-3SX
D/MS3100A12S-3SY
D/MS3100A12S-3SZ
D/MS3100A14S-1P
D/MS3100A14S-1S
D/MS3100A14S-2P
D/MS3100A14S-2PX
D/MS3100A14S-2PY
D/MS3100A14S-2S
D/MS3100A14S-2SX
D/MS3100A14S-2SY
D/MS3100A14S-5P
D/MS3100A14S-5PX
D/MS3100A14S-5S
D/MS3100A14S-5SX
D/MS3100A14S-6P
D/MS3100A14S-6S
D/MS3100A14S-7P
D/MS3100A14S-7PW
D/MS3100A14S-7PX
D/MS3100A14S-7PY
D/MS3100A14S-7S
D/MS3100A14S-7SW
D/MS3100A14S-7SX
D/MS3100A14S-7SY
D/MS3100A14S-9P
D/MS3100A14S-9PW
D/MS3100A14S-9PX
D/MS3100A14S-9PY
D/MS3100A14S-9PZ
D/MS3100A14S-9S
D/MS3100A14S-9SW
D/MS3100A14S-9SX
D/MS3100A14S-9SY
D/MS3100A14S-9SZ
D/MS3100A16-10P
D/MS3100A16-10PW
D/MS3100A16-10PX
D/MS3100A16-10PY
D/MS3100A16-10S
D/MS3100A16-10SW
D/MS3100A16-10SX
D/MS3100A16-10SY
D/MS3100A16S-1P
D/MS3100A16S-1PW
D/MS3100A16S-1PZ
D/MS3100A16S-1S
D/MS3100A16S-1SW
D/MS3100A16S-1SZ
D/MS3100A16S-5P
D/MS3100A16S-5PW
D/MS3100A16S-5PX
D/MS3100A16S-5PY
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMNO Applicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Product classification Key change location Insert number Shell size Shell (material/treatment) Contact (material/treatment) Color Key position change notes Allowable voltage: Notice Allowable current: Notice Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6
1 Piece(s)Available

8 Days or more

10[MS] D/MSMale (plug)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleStandard position12S-312SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)Black-AC500V(r.m.s) / DC700V-D/MS3106A12S-3S [Straight plug]D/MS3106B12S-3S (Split straight plug)D/MS3108B12S-3S (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSMale (plug)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleW12S-312SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A12S-3SW [Straight plug]D/MS3106B12S-3SW (Split straight plug)D/MS3108B12S-3SW (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSMale (plug)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleX12S-312SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A12S-3SX [Straight plug]D/MS3106B12S-3SX (Split straight plug)D/MS3108B12S-3SX (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSMale (plug)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleY12S-312SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A12S-3SY [Straight plug]D/MS3106B12S-3SY (Split straight plug)D/MS3108B12S-3SY (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSMale (plug)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleZ12S-312SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A12S-3SZ [Straight plug]D/MS3106B12S-3SZ (Split straight plug)D/MS3108B12S-3SZ (Split angle plug)---
1 Piece(s)Available

8 Days or more

10[MS] D/MSFemale (socket)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleStandard position12S-312SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)Black-AC500V(r.m.s) / DC700V-D/MS3106A12S-3P [Straight plug]D/MS3106B12S-3P (Split straight plug)D/MS3108B12S-3P (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSFemale (socket)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleW12S-312SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A12S-3PW [Straight plug]D/MS3106B12S-3PW (Split straight plug)D/MS3108B12S-3PW (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSFemale (socket)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleX12S-312SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A12S-3PX [Straight plug]D/MS3106B12S-3PX (Split straight plug)D/MS3108B12S-3PX (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSFemale (socket)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleY12S-312SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A12S-3PY [Straight plug]D/MS3106B12S-3PY (Split straight plug)D/MS3108B12S-3PY (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSFemale (socket)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleZ12S-312SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A12S-3PZ [Straight plug]D/MS3106B12S-3PZ (Split straight plug)D/MS3108B12S-3PZ (Split angle plug)---
1 Piece(s)Available

12 Days or more

10[MS] D/MSMale (plug)3Cable-to-panel mount13DC700/AC500StraightWall ReceptacleStandard position14S-114SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)Black-AC500V(r.m.s) / DC700V-D/MS3106A14S-1S [Straight plug]D/MS3106B14S-1S (Split straight plug)D/MS3108B14S-1S (Split angle plug)---
1 Piece(s)Available

12 Days or more

10[MS] D/MSFemale (socket)3Cable-to-panel mount13DC700/AC500StraightWall ReceptacleStandard position14S-114SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)Black-AC500V(r.m.s) / DC700V-D/MS3106A14S-1P [Straight plug]D/MS3106B14S-1P (Split straight plug)D/MS3108B14S-1P (Split angle plug)---
1 Piece(s)Available

8 Days or more

10[MS] D/MSMale (plug)4Cable-to-panel mount13DC250/AC200StraightWall ReceptacleStandard position14S-214SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)Black-AC200V(r.m.s) / DC250V-D/MS3106A14S-2S [Straight plug]D/MS3106B14S-2S (Split straight plug)D/MS3108B14S-2S (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSMale (plug)4Cable-to-panel mount13DC250/AC200StraightWall ReceptacleX14S-214SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC200V(r.m.s) / DC250V-D/MS3106A14S-2SX [Straight plug]D/MS3106B14S-2SX (Split straight plug)D/MS3108B14S-2SX (Split angle plug)---
1 Piece(s)Available

8 Days or more

10[MS] D/MSMale (plug)4Cable-to-panel mount13DC250/AC200StraightWall ReceptacleY14S-214SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC200V(r.m.s) / DC250V-D/MS3106A14S-2SY [Straight plug]D/MS3106B14S-2SY (Split straight plug)D/MS3108B14S-2SY (Split angle plug)---
1 Piece(s)Available

8 Days or more

10[MS] D/MSFemale (socket)4Cable-to-panel mount13DC250/AC200StraightWall ReceptacleStandard position14S-214SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)Black-AC200V(r.m.s) / DC250V-D/MS3106A14S-2P [Straight plug]D/MS3106B14S-2P (Split straight plug)D/MS3108B14S-2P (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSFemale (socket)4Cable-to-panel mount13DC250/AC200StraightWall ReceptacleX14S-214SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC200V(r.m.s) / DC250V-D/MS3106A14S-2PX [Straight plug]D/MS3106B14S-2PX (Split straight plug)D/MS3108B14S-2PX (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSFemale (socket)4Cable-to-panel mount13DC250/AC200StraightWall ReceptacleY14S-214SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC200V(r.m.s) / DC250V-D/MS3106A14S-2PY [Straight plug]D/MS3106B14S-2PY (Split straight plug)D/MS3108B14S-2PY (Split angle plug)---
1 Piece(s)Available

8 Days or more

10[MS] D/MSMale (plug)5Cable-to-panel mount13DC250/AC200StraightWall ReceptacleStandard position14S-514SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)Black-AC200V(r.m.s) / DC250V-D/MS3106A14S-5S [Straight plug]D/MS3106B14S-5S (Split straight plug)D/MS3108B14S-5S (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSMale (plug)5Cable-to-panel mount13DC250/AC200StraightWall ReceptacleX14S-514SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC200V(r.m.s) / DC250V-D/MS3106A14S-5SX [Straight plug]D/MS3106B14S-5SX (Split straight plug)D/MS3108B14S-5SX (Split angle plug)---
1 Piece(s)Available

8 Days or more

10[MS] D/MSFemale (socket)5Cable-to-panel mount13DC250/AC200StraightWall ReceptacleStandard position14S-514SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)Black-AC200V(r.m.s) / DC250V-D/MS3106A14S-5P [Straight plug]D/MS3106B14S-5P (Split straight plug)D/MS3108B14S-5P (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSFemale (socket)5Cable-to-panel mount13DC250/AC200StraightWall ReceptacleX14S-514SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC200V(r.m.s) / DC250V-D/MS3106A14S-5PX [Straight plug]D/MS3106B14S-5PX (Split straight plug)D/MS3108B14S-5PX (Split angle plug)---
1 Piece(s)Available

8 Days or more

10[MS] D/MSMale (plug)6Cable-to-panel mount13DC250/AC200StraightWall ReceptacleStandard position14S-614SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)Black-AC200V(r.m.s) / DC250V-D/MS3106A14S-6S [Straight plug]D/MS3106B14S-6S (Split straight plug)D/MS3108B14S-6S (Split angle plug)---
1 Piece(s)Available

8 Days or more

10[MS] D/MSFemale (socket)6Cable-to-panel mount13DC250/AC200StraightWall ReceptacleStandard position14S-614SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)Black-AC200V(r.m.s) / DC250V-D/MS3106A14S-6P [Straight plug]D/MS3106B14S-6P (Split straight plug)D/MS3108B14S-6P (Split angle plug)---
1 Piece(s)Available

12 Days or more

10[MS] D/MSMale (plug)3Cable-to-panel mount13DC700/AC500StraightWall ReceptacleStandard position14S-714SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)Black-AC500V(r.m.s) / DC700V-D/MS3106A14S-7S [Straight plug]D/MS3106B14S-7S (Split straight plug)D/MS3108B14S-7S (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSMale (plug)3Cable-to-panel mount13DC700/AC500StraightWall ReceptacleW14S-714SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A14S-7SW [Straight plug]D/MS3106B14S-7SW (Split straight plug)D/MS3108B14S-7SW (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSMale (plug)3Cable-to-panel mount13DC700/AC500StraightWall ReceptacleX14S-714SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A14S-7SX [Straight plug]D/MS3106B14S-7SX (Split straight plug)D/MS3108B14S-7SX (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSMale (plug)3Cable-to-panel mount13DC700/AC500StraightWall ReceptacleY14S-714SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A14S-7SY [Straight plug]D/MS3106B14S-7SY (Split straight plug)D/MS3108B14S-7SY (Split angle plug)---
1 Piece(s)Available

8 Days or more

10[MS] D/MSFemale (socket)3Cable-to-panel mount13DC700/AC500StraightWall ReceptacleStandard position14S-714SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)Black-AC500V(r.m.s) / DC700V-D/MS3106A14S-7P [Straight plug]D/MS3106B14S-7P (Split straight plug)D/MS3108B14S-7P (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSFemale (socket)3Cable-to-panel mount13DC700/AC500StraightWall ReceptacleW14S-714SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A14S-7PW [Straight plug]D/MS3106B14S-7PW (Split straight plug)D/MS3108B14S-7PW (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSFemale (socket)3Cable-to-panel mount13DC700/AC500StraightWall ReceptacleX14S-714SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A14S-7PX [Straight plug]D/MS3106B14S-7PX (Split straight plug)D/MS3108B14S-7PX (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSFemale (socket)3Cable-to-panel mount13DC700/AC500StraightWall ReceptacleY14S-714SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A14S-7PY [Straight plug]D/MS3106B14S-7PY (Split straight plug)D/MS3108B14S-7PY (Split angle plug)---
1 Piece(s)Available

12 Days or more

10[MS] D/MSMale (plug)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleStandard position14S-914SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)Black-AC500V(r.m.s) / DC700V-D/MS3106A14S-9S [Straight plug]D/MS3106B14S-9S (Split straight plug)D/MS3108B14S-9S (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSMale (plug)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleW14S-914SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A14S-9SW [Straight plug]D/MS3106B14S-9SW (Split straight plug)D/MS3108B14S-9SW (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSMale (plug)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleX14S-914SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A14S-9SX [Straight plug]D/MS3106B14S-9SX (Split straight plug)D/MS3108B14S-9SX (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSMale (plug)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleY14S-914SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A14S-9SY [Straight plug]D/MS3106B14S-9SY (Split straight plug)D/MS3108B14S-9SY (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSMale (plug)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleZ14S-914SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A14S-9SZ [Straight plug]D/MS3106B14S-9SZ (Split straight plug)D/MS3108B14S-9SZ (Split angle plug)---
1 Piece(s)Available

12 Days or more

10[MS] D/MSFemale (socket)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleStandard position14S-914SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)Black-AC500V(r.m.s) / DC700V-D/MS3106A14S-9P [Straight plug]D/MS3106B14S-9P (Split straight plug)D/MS3108B14S-9P (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSFemale (socket)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleW14S-914SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A14S-9PW [Straight plug]D/MS3106B14S-9PW (Split straight plug)D/MS3108B14S-9PW (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSFemale (socket)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleX14S-914SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A14S-9PX [Straight plug]D/MS3106B14S-9PX (Split straight plug)D/MS3108B14S-9PX (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSFemale (socket)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleY14S-914SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A14S-9PY [Straight plug]D/MS3106B14S-9PY (Split straight plug)D/MS3108B14S-9PY (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSFemale (socket)2Cable-to-panel mount13DC700/AC500StraightWall ReceptacleZ14S-914SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A14S-9PZ [Straight plug]D/MS3106B14S-9PZ (Split straight plug)D/MS3108B14S-9PZ (Split angle plug)---
1 Piece(s)Available

12 Days or more

10[MS] D/MSMale (plug)3Cable-to-panel mount23DC700/AC500StraightWall ReceptacleStandard position16-1016Aluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)Black-AC500V(r.m.s) / DC700V-D/MS3106A16-10S [Straight plug]D/MS3106B16-10S (Split straight plug)D/MS3108B16-10S (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSMale (plug)3Cable-to-panel mount23DC700/AC500StraightWall ReceptacleW16-1016Aluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A16-10SW [Straight plug]D/MS3106B16-10SW (Split straight plug)D/MS3108B16-10SW (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSMale (plug)3Cable-to-panel mount23DC700/AC500StraightWall ReceptacleX16-1016Aluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A16-10SX [Straight plug]D/MS3106B16-10SX (Split straight plug)D/MS3108B16-10SX (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSMale (plug)3Cable-to-panel mount23DC700/AC500StraightWall ReceptacleY16-1016Aluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A16-10SY [Straight plug]D/MS3106B16-10SY (Split straight plug)D/MS3108B16-10SY (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSFemale (socket)3Cable-to-panel mount23DC700/AC500StraightWall ReceptacleStandard position16-1016Aluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)Black-AC500V(r.m.s) / DC700V-D/MS3106A16-10P [Straight plug]D/MS3106B16-10P (Split straight plug)D/MS3108B16-10P (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSFemale (socket)3Cable-to-panel mount23DC700/AC500StraightWall ReceptacleW16-1016Aluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A16-10PW [Straight plug]D/MS3106B16-10PW (Split straight plug)D/MS3108B16-10PW (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSFemale (socket)3Cable-to-panel mount23DC700/AC500StraightWall ReceptacleX16-1016Aluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A16-10PX [Straight plug]D/MS3106B16-10PX (Split straight plug)D/MS3108B16-10PX (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSFemale (socket)3Cable-to-panel mount23DC700/AC500StraightWall ReceptacleY16-1016Aluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A16-10PY [Straight plug]D/MS3106B16-10PY (Split straight plug)D/MS3108B16-10PY (Split angle plug)---
1 Piece(s)Available

12 Days or more

10[MS] D/MSMale (plug)7Cable-to-panel mount13DC700/AC500StraightWall ReceptacleStandard position16S-116SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)Black-AC500V(r.m.s) / DC700V-D/MS3106A16S-1S [Straight plug]D/MS3106B16S-1S (Split straight plug)D/MS3108B16S-1S (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSMale (plug)7Cable-to-panel mount13DC700/AC500StraightWall ReceptacleW16S-116SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A16S-1SW [Straight plug]D/MS3106B16S-1SW (Split straight plug)D/MS3108B16S-1SW (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSMale (plug)7Cable-to-panel mount13DC700/AC500StraightWall ReceptacleZ16S-116SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A16S-1SZ [Straight plug]D/MS3106B16S-1SZ (Split straight plug)D/MS3108B16S-1SZ (Split angle plug)---
1 Piece(s)Available

12 Days or more

10[MS] D/MSFemale (socket)7Cable-to-panel mount13DC700/AC500StraightWall ReceptacleStandard position16S-116SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)Black-AC500V(r.m.s) / DC700V-D/MS3106A16S-1P [Straight plug]D/MS3106B16S-1P (Split straight plug)D/MS3108B16S-1P (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSFemale (socket)7Cable-to-panel mount13DC700/AC500StraightWall ReceptacleW16S-116SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106 A16S-1PW (Straight plug)D/MS3106B16S-1PW (Split straight plug)D/MS3108B16S-1PW (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSFemale (socket)7Cable-to-panel mount13DC700/AC500StraightWall ReceptacleZ16S-116SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A16S-1PZ [Straight plug]D/MS3106B16S-1PZ (Split straight plug)D/MS3108B16S-1PZ (Split angle plug)---
1 Piece(s)Available

12 Days or more

10[MS] D/MSMale (plug)3Cable-to-panel mount13DC700/AC500StraightWall ReceptacleStandard position16S-516SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)Black-AC500V(r.m.s) / DC700V-D/MS3106A16S-5S [Straight plug]D/MS3106B16S-5S (Split straight plug)D/MS3108B16S-5S (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSMale (plug)3Cable-to-panel mount13DC700/AC500StraightWall ReceptacleW16S-516SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A16S-5SW [Straight plug]D/MS3106B16S-5SW (Split straight plug)D/MS3108B16S-5SW (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSMale (plug)3Cable-to-panel mount13DC700/AC500StraightWall ReceptacleX16S-516SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A16S-5SX [Straight plug]D/MS3106B16S-5SX (Split straight plug)D/MS3108B16S-5SX (Split angle plug)---
1 Piece(s)Available

16 Days or more

10[MS] D/MSMale (plug)3Cable-to-panel mount13DC700/AC500StraightWall ReceptacleY16S-516SAluminum alloy/zinc plating, trivalent chromateCopper alloy/silver plating (standard)BlackRefer to the catalog for key position change anglesAC500V(r.m.s) / DC700V-D/MS3106A16S-5SY [Straight plug]D/MS3106B16S-5SY (Split straight plug)D/MS3108B16S-5SY (Split angle plug)---
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMNO Applicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Product classification Key change location Insert number Shell size Shell (material/treatment) Contact (material/treatment) Color Key position change notes Allowable voltage: Notice Allowable current: Notice Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6

Loading...

Basic Information

Connector shape Circular Type Connector series initials MNO Wire connection method Solder
IP Rating None Representative standards UL / CUL Locking method Screw
Other standards (MIL)

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.