(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

R04 Series Circular Connector - Waterproof, Flanged, Panel Mount, Plug

R04 Series Circular Connector - Waterproof, Flanged, Panel Mount, Plug

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Manufactured by TAJIMI Denki. Space-saving compact size makes it ideal for mounting on equipment.

  • For Signal
  • Sensor
  • Solder
  • Gold Plated

● A panel mount receptacle that is fixed in place by screwing on to the panel.
● Hermetic structure that completely keeps out air (gas) from the inner and outer sides of the panel.
● It connects to straight plugs.


· Panel mount receptacles cannot be fitted with one another.
· Only the male (pin) model.

Specifications

R04 Waterproof Flange Panel Mount Receptacle (Screw Model):Related Image

ModelNumber of CoresTypeWeight
(g)
R04-R2MHB2Male
(Pin)
9.3
R04-R3MHB39.4
R04-R5MHB59.6
R04-R6MHB613.0
R04-R8MHB813.0
R04-R12MHB1221.7

More Information

R04 Waterproof Flange Panel Mount Receptacle (Screw Model):Related Image
Part Number
R04-R2MHB
R04-R6MHB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of cores
1 Piece(s)Available

8 Days or more

102
1 Piece(s)Available

8 Days or more

106

Loading...

  1. 1

Material / Finish

Item Materials Finish
Body Shell Brass and Zinc Alloy Nickel-plated
Contact Copper Alloy Nickel Base Gold Plating
Insulator Synthetic Resin -


Contact Arrangement Diagram


Mechanical Properties

Item Contents
Impact Resistance Acceleration 50 G
Vibration Resistance JIS C 5402, 6.1, 10 ~ 55 Hz, 10 G
Humidity Resistance JIS C 5402, 7.3, 40 ±2°C, 90% ~ 95% or less, 96 Hours
Corrosion Resistance JIS C 5402, 7.1, Salt Water Concentration 5%, 48 Hours
Operating Temperature Range -25°C ~ +85°C, Relative Humidity 85% or less
Temperature Cycle JIS C 5402, 7.2, -40°C ~ +100°C, 5 Cycles
Repeated Operation 1,000 Insertions and Removals
Waterproofing Water Pressure = 200kpa (When Coupled)

Compatible Wire Size

Conductor Cross-Sectional Area (mm2) AWG
Wire Size 0.2 ~ 0.05 24 ~ 30

* Be sure that the finished cable outer diameter is within the inner diameter of the cable extraction port of the connector.

Electrical Properties

Number of Cores Rated Voltage (V or less) Rated Current (A or less) Peak Voltage
(VAC or less for 1 minute)
Insulation Resistance Contact Resistance Insertion and Removal Life
AC DC
2 300 420 2 900 1,000 MΩ or more
(500 VDC)
8 mΩ or less
(3 VDC, 1A or less)
1,000 times or more
3 300 420 2 900
5 150 200 2 500
6 300 420 2 900
8 200 280 2 700
12 300 420 2 900

* Rating represents the current capacity per contact core.

Panel Cut Size Drawing

* Mount all types from the front of the panel.

Wiring Method


Combination Method

Basic Information

Connector shape Round Model Connector series initials P / Q / R P Q R R04
Applicable pin/contact Male (Plug) Application Cable-to-panel Mount Allowable Current(A) 2
Allowable Voltage(V) 300 / 420 Wire connection method Solder Connection direction Straight
IP Rating Yes Detaching Method Others Peak Voltage DC 420V
Peak Voltage AC 300V

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.