(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PLT Series Circular Connector - Flanged Panel Mount, Plug

PLT Series Circular Connector - Flanged Panel Mount, Plug

Click this image to zoom it.

  • Volume Discount

Improved work efficiency. Easily fix the body with the nut

  • UL
  • Solder
  • Nickel-Plated


● It connects to straight plugs and angle plugs.
● The main unit is secured with nuts.   


·Panel mount receptacles cannot be fitted with one another.

Specifications

PLT Panel Mount Receptacle (Screw Model):Related Image

Model NumberNumber of CoresTypeWeight
g
PLT-162-R-R2Male
(Pin)
10.5
PLT-163-R-R311.1
PLT-164-R-R411.8
PLT-165-R-R512.7
PLT-166-R-R610.4
PLT-167-R-R710.6
PLT-168-R-R811.0

More Information

PLT Panel Mount Receptacle (Screw Model):Related Image
PLT Panel Mount Receptacle (Screw Model):Related Image
Part Number
PLT-162-R-R
PLT-163-R-R
PLT-164-R-R
PLT-165-R-R
PLT-166-R-R
PLT-167-R-R
PLT-168-R-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of cores
1 Piece(s)Available

8 Days or more

102
1 Piece(s)Available

Same day

Stock

103
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

105
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

107
1 Piece(s)Available

8 Days or more

108

Loading...

  1. 1

Material / Finish

Item Materials Finish
Body Shell Zinc Alloy Nickel-plated
Insulator Bakelite -
Contact Copper Nickel-plated

Contact Arrangement Diagram


Compatible Wire Size

Number of Cores Conductor Cross-Sectional Area (mm2) AWG Finished Cable Outer Diameter
2, 3 0.5 ~ 0.05 20 ~ 30 φ6.3 ~ φ7 mm
4, 5 0.3 ~ 0.05 22 ~ 30
6, 7, 8 0.2 ~ 0.05 24 ~ 30

Assembly

When soldering, dismantle the connector as shown in the picture on the right.
Connector can be dismantled simply by loosening the screws on the sides.

Electrical Properties

Number of Cores 2, 3, 4, 5, 6, 7, 8
Rated Current 5 A or lower
Rated Voltage 125 V or lower
Operating Limit Voltage 200 V or lower
Peak Voltage 1,000 VAC / 1 minute
Insulation Resistance 1,800 MΩ or more / 500 VDC
Contact Resistance 3 mΩ or less
Insertion and Removal Life Within 200 Times
Operating Temperature Range -20°C ~ +80°C

Basic Information

Connector shape Round Model Connector series initials P / Q / R P Q R PLT
Applicable pin/contact Male (Plug) Application Cable-to-panel Mount Allowable Current(A) 5
Allowable Voltage(V) 125 Wire connection method Solder Connection direction Straight
IP Rating N/A Representative standards UL Detaching Method Others

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.