(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

EPRC05 Series Circular Connector - One-Touch Lock

EPRC05 Series Circular Connector - One-Touch Lock

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Tajimi Electronics original single-action lock type compact circular connector.
[Features]
・ Variations of 2, 3, 5, 6, 8, 12 positions. (Shell size varies depending on the number of positions)
・ A structure that is resistant to vibration and loosening ensures reliable insertion and removal and can be used in tight spaces.
・ The shape is a variation of plug, BH type receptacle, SF type receptacle, and jack.
・ Current capacity: Supports 2 A.
・ Gold plating is used for terminal plating.
[Applications]
・ For various applications such as measuring instruments and industrial connectors.

(i)Caution

  • The product images are representative images only. Please refer to the catalog for configuration details.

Part Number

Configured Part Number is shown.

Part Number
EPRC05-J2F
EPRC05-P6M
EPRC05-RB12M
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Application Type
1 Piece(s)Available

9 Days or more

Female (socket)[Cable-to-cable] Cable-to-cableJack
1 Piece(s)Available

17 Days or more

Male (plug)[Cable-to-cable] Cable-to-cable / panel mountPlug
1 Piece(s)Available

9 Days or more

Male (plug)[Cable-to-panel mount] Cable-to-panel mountSF Type Receptacle

Loading...

  1. 1

Basic Information

Connector shape Circular Type Connector series initials D/E/F D/E/F EPRC05
Allowable Current(A) 2 Allowable Voltage(V) 300 Wire connection method Solder
Connection direction Straight IP Rating None

Additional Products in this Category

Tech Support