(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

E-SDQC-A Carbide Anti-Vibration Bar (Profiling) (Part Numbers)

E-SDQC-A Carbide Anti-Vibration Bar (Profiling)
  • Volume Discount

•Use: Inner Diameter Profile
•Compatible Tip Shape: D (55° Diamond)
•Clamp Shape: Screw On
•Protrusion Length d: ~7
•Oil Hole Presence: Included

Part Number

Configured Part Number is shown.

Part Number
E10N-SDQCR07-13A
E10N-SDQCR07-13A-2/3
E12Q-SDQCL07-16A
E12Q-SDQCR07-16A-2/3
E16X-SDQCL07-20A
E16X-SDQCR07-20A
E16X-SDQCR07-20A-2/3
E20S-SDQCL11-25A
E20S-SDQCR11-25A
E20S-SDQCR11-25A-2/3
E25T-SDQCL11-30A
E25T-SDQCR11-30A
E25T-SDQCR11-30A-2/3
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Selfishly Full length L1 Shank diameter φD H
(mm)
F
(mm)
S
(mm)
L2
(mm)
L4
(mm)
θ Wrench Clamp screw
1 Piece(s)Available

11 Days or more

13Right-hand1601097.52.1201910°FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

13Right-hand1051097.52.1201910°FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

16Left-hand18012119.252.62322FT-8SB-2560TR
1 Piece(s)Available

9 Days or more

16Right-hand12012119.252.62322FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

20Left-hand220161511.32.62827FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

20Right-hand220161511.32.62827FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

20Right-hand145161511.32.62827FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

25Left-hand250201914.43.73231FT-15SB-4065TR
1 Piece(s)Available

11 Days or more

25Right-hand250201914.43.73231FT-15SB-4065TR
1 Piece(s)Available

11 Days or more

25Right-hand165201914.43.73231FT-15SB-4065TR
1 Piece(s)Available

11 Days or more

30Left-hand300252416.93.73837FT-15SB-4065TR
1 Piece(s)Available

11 Days or more

30Right-hand300252416.93.73837FT-15SB-4065TR
1 Piece(s)Available

11 Days or more

30Right-hand200252416.93.73837FT-15SB-4065TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Inner diameter profiling Clamp Shape Screw-on
Protrusion length (L/D) ~7 Lubrication Hole Y/N Available L3(mm) -
Standard corner R (rε) 0.4

Additional Products in this Category

Tech Support