(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

E (C)-STLB (P)-A Type Carbide Vibration-Free Bar (Inner Diameter and Interior Edge Machining)

E (C)-STLB (P)-A Type Carbide Vibration-Free Bar (Inner Diameter and Interior Edge Machining)
  • Volume Discount

•Use: Minor Diameter
•Compatible Tip Shape: T (Triangular)
•Clearance Angle: 11°
•Clamp Shape: Screw On
•Protrusion Length d: ~7

Part Number

Configured Part Number is shown.

Part Number
E12Q-STLPL11-14A
E12Q-STLPR11-14A
E12Q-STLPR11-14A-1/2
E12Q-STLPR11-14A-2/3
E16X-STLPL11-18A
E16X-STLPR11-18A
E16X-STLPR11-18A-1/2
E16X-STLPR11-18A-2/3
E20S-STLPL11-22A
E20S-STLPR11-22A
E20S-STLPR11-22A-1/2
E20S-STLPR11-22A-2/3
E25T-STLPR16-27A
E25T-STLPR16-27A-2/3
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Selfishly Full length L1 Shank diameter φD H
(mm)
F
(mm)
S
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
θ Wrench Clamp screw
1 Piece(s)Available

8 Days or more

14Left-hand18010117.20.8232222FT-10SB-3060TR
1 Piece(s)Available

8 Days or more

14Right-hand18010117.20.8232222FT-10SB-3060TR
1 Piece(s)Available

8 Days or more

14Right-hand9012117.20.8232222FT-10SB-3060TR
1 Piece(s)Available

10 Days or more

14Right-hand12012117.20.8232222FT-10SB-3060TR
1 Piece(s)Available

10 Days or more

18Left-hand22016159.20.72827273.5°FT-10SB-3060TR
1 Piece(s)Available

10 Days or more

18Right-hand22016159.20.72827273.5°FT-10SB-3060TR
1 Piece(s)Available

10 Days or more

18Right-hand11016159.20.72827273.5°FT-10SB-3060TR
1 Piece(s)Available

8 Days or more

18Right-hand14516159.20.72827273.5°FT-10SB-3060TR
1 Piece(s)Available

10 Days or more

22Left-hand250201911.20.7323131FT-10SB-3060TR
1 Piece(s)Available

8 Days or more

22Right-hand250201911.20.7323131FT-10SB-3060TR
1 Piece(s)Available

10 Days or more

22Right-hand125201911.20.7323131FT-10SB-3060TR
1 Piece(s)Available

8 Days or more

22Right-hand165201911.20.7323131FT-10SB-3060TR
1 Piece(s)Available

8 Days or more

27Right-hand300252413.70.7383737FT-10SB-3060TR
1 Piece(s)Available

8 Days or more

27Right-hand200252413.70.7383737FT-15SB-4065TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Clamp Shape Screw-on
Clearance angle 11° Protrusion length (L/D) ~7 Lubrication Hole Y/N Available
Standard corner R (rε) 0.4

Additional Products in this Category

Tech Support