(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SVN-N Type (No Side Stopper Specifications)

SVN-N Type (No Side Stopper Specifications)
  • Volume Discount

•Preferred Hand: Right Handed
•Set Screw: SP3×4
•Clamp Screw: SB-3080TR
•Compatible Tip: VNBR.... - ...VNBTR....- ...VNGR.... - ..VNFGR....- ..VNTR...- ..
•Dimension F2 (mm): -

Part Number

Configured Part Number is shown.

Part Number
SVNR1010H-12N
SVNR1212K-12N
SVNR1616K-12N
SVNR2020K-12N
SVNR2525M-12N
Part NumberMinimum order quantityVolume DiscountDays to Ship Full length L1 B
(mm)
F1
(mm)
H1=h
(mm)
1 Piece(s)Available

10 Days or more

100101010
1 Piece(s)Available

10 Days or more

125121212
1 Piece(s)Available

11 Days or more

125161616
1 Piece(s)Available

11 Days or more

125202020
1 Piece(s)Available

11 Days or more

150252525

Loading...

  1. 1

Basic Information

Selfishly Right-hand F2(mm) - F3(mm) -
L2(mm) 22 L3(mm) - L4(mm) -
Wrench FT-10 Set Screw SP3×4 Clamp screw SB-3080TR
Compatible Tip VNBR.... - ...VNBTR....- ...VNGR.... - ..VNFGR....- ..VNTR...- ..

Additional Products in this Category

Tech Support