(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S-SDZC-A Type Steel Bar (Draw Machining)

S-SDZC-A Type Steel Bar (Draw Machining)
  • Volume Discount

•Use: Pull
•Compatible Tip Shape: D (55° Diamond)
•Clearance Angle: 7°
•Clamp Shape: Screw On
•Protrusion Length d: Up to 4

Part Number

Configured Part Number is shown.

Part Number
S10L-SDZCR07-14A
S12M-SDZCL07-16A
S12M-SDZCR07-16A
S16Q-SDZCL07-14A
S16Q-SDZCL07-20A
S16Q-SDZCL11-23A
S16Q-SDZCR07-14A
S16Q-SDZCR11-23A
S20R-SDZCL11-20A
S20R-SDZCR11-20A
S20R-SDZCR11-27A
S25S-SDZCL11-32A
S25S-SDZCR11-32A
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Selfishly Full length L1 Shank diameter φD H
(mm)
F
(mm)
S
(mm)
L2
(mm)
L4
(mm)
L5
(mm)
Wrench Clamp screw
1 Piece(s)Available

11 Days or more

14Right-hand1401098.73.314169.5FT-8SB-2545TR
1 Piece(s)Available

11 Days or more

16Left-hand15012119.73.3142010.5FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

16Right-hand15012119.73.3142010.5FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

14Left-hand180161510.84.4301710FT-8SB-2545TR
1 Piece(s)Available

11 Days or more

20Left-hand180161511.73.3142210.5FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

23Left-hand180161514.56.1152215FT-15SB-4065TR
1 Piece(s)Available

11 Days or more

14Right-hand180161510.84.4301710FT-8SB-2545TR
1 Piece(s)Available

11 Days or more

23Right-hand180161514.56.1152215FT-15SB-4065TR
1 Piece(s)Available

11 Days or more

20Left-hand200201915.66.1402415FT-15SB-4065TR
1 Piece(s)Available

11 Days or more

20Right-hand200201915.66.1402415FT-15SB-4065TR
1 Piece(s)Available

11 Days or more

27Right-hand200201916.56.1152515FT-15SB-4065TR
1 Piece(s)Available

11 Days or more

32Left-hand2502524196.1152615FT-15SB-4065TR
1 Piece(s)Available

11 Days or more

32Right-hand2502524196.1152615FT-15SB-4065TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Pull Clamp Shape Screw-on
Clearance angle Protrusion length (L/D) Up to 4 Lubrication Hole Y/N NA
θ Standard corner R (rε) 0.4

Additional Products in this Category

Tech Support