(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

A-SVUC (B)-AE Type Excellent Bar (Undercutting)

A-SVUC (B)-AE Type Excellent Bar (Undercutting)
  • Volume Discount

•Use: Inner Diameter Profile
•Compatible Tip Shape: V (35° Diamond)
•Clearance Angle: 5°
•Clamp Shape: Screw On
•Protrusion Length d: ~5.5

Part Number

Configured Part Number is shown.

Part Number
A12M-SVUCL08-16AE
A12M-SVUCR08-16AE
A16Q-SVUBL11-20AE
A16Q-SVUBR11-20AE
A20R-SVUBL11-25AE
A20R-SVUBR11-25AE
A25S-SVUBL16-34AE
A25S-SVUBR16-34AE
A32S-SVUBR16-40AE
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Selfishly Full length L1 Shank diameter φD H
(mm)
F
(mm)
Drawing S
(mm)
L2
(mm)
L4
(mm)
θ Wrench Clamp screw
1 Piece(s)Available

10 Days or more

16Left-hand150121111.5Fig. 15.525.523FT-6SB-2050TR
1 Piece(s)Available

8 Days or more

16Right-hand150121111.5Fig. 15.525.523FT-6SB-2050TR
1 Piece(s)Available

8 Days or more

20Left-hand180161516Fig. 1832.527FT-8SB-2570TR
1 Piece(s)Available

10 Days or more

20Right-hand180161516Fig. 1832.527FT-8SB-2570TR
1 Piece(s)Available

8 Days or more

25Left-hand200201918Fig. 1840.531FT-8SB-2570TR
1 Piece(s)Available

10 Days or more

25Right-hand200201918Fig. 1840.531FT-8SB-2570TR
1 Piece(s)Available

10 Days or more

34Left-hand250252420.5Figure 28.5403713°FT-15SB-40125TRN
1 Piece(s)Available

10 Days or more

34Right-hand250252420.5Figure 28.5403713°FT-15SB-40125TRN
1 Piece(s)Available

8 Days or more

40Right-hand250323128Fig. 1128447FT-15SB-40125TRN

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Inner diameter profiling Clamp Shape Screw-on
Clearance angle Protrusion length (L/D) ~5.5 Lubrication Hole Y/N Available
L5(mm) - Standard corner R (rε) 0.4

Additional Products in this Category

Tech Support