(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S-SDQC-A Type Steel Bar (Profile Machining)

S-SDQC-A Type Steel Bar (Profile Machining)
  • Volume Discount

•Use: Inner Diameter Profile
•Compatible Tip Shape: D (55° Diamond)
•Clamp Shape: Screw On
•Protrusion Length d: Up to 4
•Standard corner Dimension R (rε): 0.4

Part Number

Configured Part Number is shown.

Part Number
S10L-SDQCR07-13A
S12M-SDQCR07-16A
S16Q-SDQCL07-20A
S16Q-SDQCR07-20A
S20R-SDQCL11-25A
S20R-SDQCR11-25A
S25S-SDQCL11-30A
S25S-SDQCR11-30A
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Selfishly Full length L1 Shank diameter φD H
(mm)
F
(mm)
S
(mm)
L2
(mm)
L4
(mm)
θ Wrench Clamp screw
1 Piece(s)Available

12 Days or more

13Right-hand1401097.52.1192110°FT-8SB-2560TR
1 Piece(s)Available

12 Days or more

16Right-hand15012119.252.62225FT-8SB-2560TR
1 Piece(s)Available

12 Days or more

20Left-hand180161511.32.62532FT-8SB-2560TR
1 Piece(s)Available

12 Days or more

20Right-hand180161511.32.62532FT-8SB-2560TR
1 Piece(s)Available

12 Days or more

25Left-hand200201914.43.73137FT-15SB-4065TR
1 Piece(s)Available

10 Days or more

25Right-hand200201914.43.73137FT-15SB-4065TR
1 Piece(s)Available

12 Days or more

30Left-hand250252416.93.73845FT-15SB-4065TR
1 Piece(s)Available

12 Days or more

30Right-hand250252416.93.73845FT-15SB-4065TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Inner diameter profiling Clamp Shape Screw-on
Protrusion length (L/D) Up to 4 Lubrication Hole Y/N NA L3(mm) -
Standard corner R (rε) 0.4

Additional Products in this Category

Tech Support