(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TBS Throw-Away Square Bit Back Boring

TBS Throw-Away Square Bit Back Boring
  • Volume Discount

•Use: Minor Diameter
•Compatible Tip Shape: S (Square)
•Clamp Shape: Screw On
•Type: 90° L Back Boring

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TBS913L
TBS916L
TBS919L
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length L1 L
(mm)
□ h
(mm)
Fastening Screw wrench Compatible Tip
1 Piece(s)Available

13 Days or more

808013MS4011ATF15CC□□09T3□□
1 Piece(s)Available

13 Days or more

12012016MS4011ATF15CC□□09T3□□
1 Piece(s)Available

13 Days or more

14014019MS5011ATF20CC□□12O4□□

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Use Internal Diameter Clamp Shape Screw-on
Type 90° L Back Boring

Additional Products in this Category

Tech Support