(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Secure lock padlock series【250 Pieces Per Package】 (Part Numbers)

Secure lock padlock series
  • Volume Discount

Padlocked type that can be used for sealing chemicals and valuables. Provided with pre-notched break points so a tool is not required for removal.

[Features]
· Can have company name or logo mark etc. engraved or printed.
· Can be gathered together after use by passing a thread or tie wire through the φ3 mm through-hole in the display part of the plate.
Convenient for loss or checking and for number control.

Part Number

Configured Part Number is shown.

PL-2-BLU

Part Number
PL-2-BLU
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Material Resin Overall Length(mm) 60.0 Width(mm) 40.0
Operating environment Indoor use Color Blue Number with packs(piece) 250
Material Polypropylene Operating temperature range (Min.)(℃) -40 Operating temperature range (Max.)(℃) 85
Strength(kgf) 78.4

Please check the type/dimensions/specifications of the part PL-2-BLU in the Secure lock padlock series series.

Additional Products in this Category

Tech Support