(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tab tag label protective use (IT18)【500 Pieces Per Package】

Tab tag label protective use (IT18)
  • Volume Discount

IT18 type tag protective label.

[Features]
Label that displays the destination of cables and pipes.
Label product support material.
Laminate film used for tag protection for IT18 marking ties

PDF

Part Number

Configured Part Number is shown.

TAGN19-5214

 
Part Number
TAGN19-5214
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Material Resin Overall Length(mm) 45 Width(mm) 9
Label type Laminate film for IT18 tag protection Label material Polyolefin film Number with packs(piece) 500
Horizontal size(mm) 45 Vertical size(mm) 9

Please check the type/dimensions/specifications of the part TAGN19-5214 in the Tab tag label protective use (IT18) series.

Additional Products in this Category

Tech Support