(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulok Base Screw Mounting Type【100 Pieces Per Package】

Insulok Base Screw Mounting Type
  • Volume Discount

[Features]
・This product type mounts to the base with screws.
・This type can be fixed in place more securely.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MB3-B
MB4-B
MB5-B
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Width
(mm)
Width
(mm)
Total length
(mm)
Maximum Compatible Outer Diameter
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10191919192.9

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10282828284.2

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10383838384.7

Loading...

  1. 1

Basic Information

Material Nylon Color Black Number with packs(piece) 100
Material 66 nylon Flame retardant grade (main raw materials) UL94V-2 Adhesion type Held by screw

Additional Products in this Category

Tech Support