(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulok fir tree mount tie outside serration【100 Pieces Per Package】

Insulok fir tree mount tie outside serration
  • Volume Discount

Insulok tie with fir tree mount and outside serration. Fewer parts required as the product can be used for plates with a wide range of thicknesses.

[Features]
· Use to attach wires to chassis, panels, walls, etc.
· Combination Insulok product with fir tree mount and outside serration.
· The outside serration makes it difficult to damage the surface of the wires after binding, making the product well suited for binding wires with soft coverings.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
T18ROSFT4-HSB
T30ROSFT4-HSB
T50ROSFT5-HSB
T50ROSFT6-HSB
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Width
(mm)
Width
(mm)
Total length
(mm)
Band Diameter
(mm)
Flame retardant grade (main raw materials) Loop tensile strength
(N)
Mounting hole ∅
(mm)
Applicable screw size

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101002.52.510020UL94V-2803.3 to 4.0M4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101453.43.414531UL94V-21353.3 to 4.0M4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2004.64.620045UL94HB2254.5 to 5.0M6

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2004.64.620045UL94HB2256.4 to 7.1M8

Loading...

  1. 1

Basic Information

Material Nylon Color Black Number with packs(piece) 100
Material 66 nylon Operating temperature range (Min.)(℃) -40 Operating temperature range (Max.)(℃) 105
Environment resistance Heat-resistant Special function/application Bush mount Maximum Mounting Panel Thickness(mm) 3

Additional Products in this Category

Tech Support