(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
▪ Insulock tie mount【50-100 Pieces Per Package】
Hellermann Tyton
Thin tie mount designed to help secure cable ties to equipment. Provides robust reliability by attaching to the equipment with M6 screws.
[Features]
・Comes in packs of 50 or 100 pieces.
・Made of nylon 66.
・UL94V-2 standard certified.
Days to Ship: | Same day or more |
---|
Show Stock Products
ESCO
[Product Specifications]
・For engraving markings on stainless steel bands
・Length-265mm
・Band size-12.7mm x 0.13mm x 6m
・Band material-Stainless steel
・With 2 rolls of band
・Weight-540g
・Name…Spare tape
Days to Ship: | 8 Days or more |
---|
Cable Tie Fixture (Screw Fastening Model)_4【100 Pieces Per Package】
MISUMI
Center stopper cable tie fixture. Milky white 66 nylon UL94V-2. Package sold in 100-piece sets.
Days to Ship: | Same day |
---|
Show Stock Products
TBS Series【100 Pieces Per Package】
Toyo Giken
A wide range of adhesives is possible for tile surfaces that use tie base synthetic rubber adhesive, glass surfaces, and olefin-based resin surfaces.
[Features]
A wide range of adhesives is possible for tile surfaces that use synthetic rubber adhesive, glass surfaces, and olefin-based resin surfaces.
Days to Ship: | Same day or more |
---|
Show Stock Products
Insulok anchor mount flame resistant grade【100 Pieces Per Package】
Hellermann Tyton
[Features]
· Can be anchored reliably and solidly with screws.
· Has superior flame resistance.
Days to Ship: | 8 Days or more |
---|
Insulok Base Screw Mounting Type【100 Pieces Per Package】
Hellermann Tyton
[Features]
・This product type mounts to the base with screws.
・This type can be fixed in place more securely.
Days to Ship: | 8 Days or more |
---|
Insulok mount weatherproof grade【50-100 Pieces Per Package】
Hellermann Tyton
[Features]
· Can be anchored reliably and solidly with screws.
· Weatherproof grade enabling use indoors and outdoors.
Days to Ship: | Same day or more |
---|
Show Stock Products
Cable Tie Fixture (Plate-Model/Low-cost)【100 Pieces Per Package】
MISUMI
Plate-model cable tie fixture. Milky white 66 nylon UL94V-2. Package sold in 100-piece sets
Days to Ship: | Same day or more |
---|
Show Stock Products
Insulok duo ring weatherproof grade【100 Pieces Per Package】
Hellermann Tyton
[Features]
· Connecting two insuloks with a duo ring achieves the same function as that of a double head tie.
· Weatherproof grade enables use outdoors.
Days to Ship: | 8 Days or more |
---|
Insulok fir tree mount tie outside serration【100 Pieces Per Package】
Hellermann Tyton
Insulok tie with fir tree mount and outside serration. Fewer parts required as the product can be used for plates with a wide range of thicknesses.
[Features]
· Use to attach wires to chassis, panels, walls, etc.
· Combination Insulok product with fir tree mount and outside serration.
· The outside serration makes it difficult to damage the surface of the wires after binding, making the product well suited for binding wires with soft coverings.
Days to Ship: | 8 Days or more |
---|
Insulok stud bolt mount weatherproof grade【100 Pieces Per Package】
Hellermann Tyton
[Features]
· Screwing in and securing to stud bolts of construction machinery, heavy equipment, and automobiles, and using Insulok ties enables retention of hydraulic hoses and electric wires.
· Improved aesthetics compared to spot welding a metal clip or tie wire.
Days to Ship: | 8 Days or more |
---|
Fluorine Resin Insulok Mount Ties【100 Pieces Per Package】
Hellermann Tyton
[Features]
· Can be secured reliably and robustly by using screws.
· Fluororesin product with superior heat resistance and chemical resistance.
Days to Ship: | 8 Days or more |
---|
Strapping Band Fixture (Heat-Resistant)【100 Pieces Per Package】
MISUMI
Heat-resistant binding band Fixture.
Days to Ship: | 8 Days or more |
---|
Heat-resistant Binding Band Fixtures (66 Nylon)【100 Pieces Per Package】
MISUMI
66 Nylon binding band fixture with excellent heat resistance. Light green. 66 nylon UL94V-2. Package sold in 100-piece sets.
Days to Ship: | 8 Days or more |
---|
Cable Tie Mount (Flat/Low Cost/Black)【100 Pieces Per Package】
MISUMI
A low-cost, flat, black cable tie plate that can be attached with either the included double-sided adhesive tape or screws. Comes in packs of 100.
Days to Ship: | 8 Days or more |
---|
Cable Tie Fixture (Screw Fastening Model)_5【100 Pieces Per Package】
MISUMI
Binding band fixture with integrated pedestal to float the power cable. Milky white 66 nylon UL94V-2. Package sold in 100-piece sets.
Days to Ship: | 8 Days or more |
---|
Cable Tie Fixture (Screw Fastening Model)_7【100 Pieces Per Package】
MISUMI
Unilateral stopper cable tie fixture. White 66 nylon UL94V-2. Package sold in 100-piece sets.
Days to Ship: | 8 Days or more |
---|
Cable Tie Fixture (Plate-Model)【100 Pieces Per Package】
MISUMI
Cable tie fixture made of white Nylon 66 that comes equipped with either double-sided adhesive tape or locking screws that allows it to be mounted on almost any surface. Both models are rated to UL94V-2 standards and come in packages of 100 pieces.
[Features]
• Adhesive models - MB2A, MB3A, MB4A, MB5A]
• Locking screw models - MB3, MB4, MB5
Days to Ship: | 8 Days or more |
---|
Vinyl band dedicated ring【50-100 Pieces Per Package】
Kameda Denki
A retaining ring for vinyl bands.
[Features]
· Made of aluminum coated with PVC.
· High-quality aluminum—with purity of at least 99.5%—is used to produce rings that have excellent durability, corrosion resistance, and insulation performance. This ensures this product is resistant to ageing and can withstand long-term use.
· These rings have exceptional durability for withstanding outdoor UV light, temperature change, toxic gas, salt damage, high humidity, and vibration. Therefore, they are widely used for Shinkansen trains, subway cars, ships, chemical plant wiring, and for binding tubes.
· The material has an appropriate level of softness and hardness, which makes on-site work easier.
· In addition, these rings can be processed and manufactured in various forms, such as saddles and clips, etc.
· A variety of types are available for use with light to heavy loads, by combining t=0.5–1.0 mm and W=6–30 mm types, .
Days to Ship: | 16 Days or more |
---|
Zip tie securing instrument【100 Pieces Per Package】
Kameda Denki
Adhesive anchor for securing zip ties.
[Features]
· Primarily made of nylon, providing superior strength and durability.
· Two types of adhesive tapes available based on application: white and black (release paper is green).
Days to Ship: | 8 Days or more |
---|
Secure lock padlock series【250 Pieces Per Package】
Hellermann Tyton
Padlocked type that can be used for sealing chemicals and valuables. Provided with pre-notched break points so a tool is not required for removal.
[Features]
· Can have company name or logo mark etc. engraved or printed.
· Can be gathered together after use by passing a thread or tie wire through the φ3 mm through-hole in the display part of the plate.
Convenient for loss or checking and for number control.
Days to Ship: | 8 Days or more |
---|
Marking Series Marker Plates【100 Pieces Per Package】
Hellermann Tyton
Plate which is indicated and secured in combination with an Insulok. * ▪ Insulok tie sold separately.
[Features]
· Classification, labeling, and identification of wires, etc.
Plate which is indicated and secured in combination with an Insulok.
Because the tag part is large, more information can be displayed.
Please mark using an imprinting machine or oil marker.
Compatible types: T18, T25, T30, T40, T50, T60
Days to Ship: | 8 Days or more |
---|
Insulok push mount tie onset drum type mount【100 Pieces Per Package】
Hellermann Tyton
For fix-mounting to a chassis, panel, wall etc.
· Onset type / dome shaped mount. Prevents penetration of water or dust during the fix-mounting process.
[Features]
The dome-type push mount tie makes it difficult for water or dust to enter.
Additionally, the outside serration makes it appropriate for wire binding with thin covers.
When filling the panel hole, this onset type can secure wires on top of mount holes.
Days to Ship: | 8 Days or more |
---|
Insulok Metal Tie Protective Cover【1-25 Pieces Per Package】
Hellermann Tyton
[Features]
· Compatible with severe environments such as indoors, outdoors, installed underground, or at sea.
• As a cushioning material between metal ties and cables, this product makes binding more secure in environments where vibrations occur.
• It also protects the coatings of target bundled items.
Days to Ship: | 8 Days or more |
---|
Tab tag label protective use (IT18)【500 Pieces Per Package】
Hellermann Tyton
IT18 type tag protective label.
[Features]
Label that displays the destination of cables and pipes.
Label product support material.
Laminate film used for tag protection for IT18 marking ties
Days to Ship: | 8 Days or more |
---|
Allowance tag for marking series display【100 Pieces Per Package】
Hellermann Tyton
Plate which is indicated and secured in combination with an Insulok. * ▪ Insulok tie sold separately
[Features]
· Classification, labeling, and identification of wires, etc.
Marker used for wire bundle identification used in conjunction with Insulok tie.
The AT1’s arrow shape makes it possible to more clearly indicate the destination
Days to Ship: | 8 Days or more |
---|
Insulok Duo Ring【100 Pieces Per Package】
Hellermann Tyton
Connect 2 Insuloks with duo rings to create a double-headed tie.
[Features]
- Effective in unique environments.
- Chain bundled wires in parallel.
- Wires can be secured by dangling them the lead aerial.
Days to Ship: | 8 Days or more |
---|
Insulok fir tree mount tie inside serration【100 Pieces Per Package】
Hellermann Tyton
[Features]
· Used for fix-mounting to a chassis, panel, wall, etc.
Fir tree mount and Insulok assembly product.
· Fir tree mount shape is compatible with a wide range of plate thicknesses which contributes to a reduction in the number of parts.
Days to Ship: | 8 Days or more |
---|
Insulok push mount tie onset fir tree mount【50-100 Pieces Per Package】
Hellermann Tyton
Prevents penetration of water or dirt, and requires only one piece for installation as the fir tree mount can be used with plates with different thicknesses.
[Features]
· Use to attach wires to chassis, panels, walls, etc.
· Onset type – fir tree mount (mount part in jagged fir tree shape).
· Similar to dome-type mounting, the product can be mounted to plates with a wide range of thicknesses and also prevents water and dust intrusion.
· As the fir tree mount shape is compatible with a wide range of plate thicknesses, this contributes to a reduction in the number of parts required.
· When inserting and securing towards the panel hole, the onset type can secure the wires right on top of the mount hole.
· The REL30SDP6 serration type makes it appropriate for binding wire with thin covering.
· Possible to confirm insertion simply by eye.
Days to Ship: | 8 Days or more |
---|
Metal Tie and Metal Plate【50 Pieces Per Package】
Hellermann Tyton
[Features]
· A plate for use with a metal tie for cable identification and labeling.
· Numbers and letters of the alphabet can be engraved using an engraving machine.
· Different shape from metal plate for embossed engraving services.
Days to Ship: | 8 Days or more |
---|
Insulok push mount tie offset/fir tree mount small type【100 Pieces Per Package】
Hellermann Tyton
Although this is an extremely small fir tree, its retraction strength is high making is possible to strongly secure wiring.
[Features]
· Used when fixing wiring to a chassis, panel, wall, etc.
· Onset type - fir tree mount.
· As with dome type mounting, integrated mounting to a wide range of thicknesses is feasible in addition to preventing water and dust intrusion.
· A fir tree mount shape compatible with a wide range of plate thicknesses contributes to a reduction in part number.
Onset type that supports securing wiring right on top of the mounting hole when performing insertion into the panel hole.
What is meant by “fir tree mount?” A panel-fixing product featuring mount parts that are shaped like a jagged fir tree.
In addition to being compatible with a wide range of plate thicknesses, this product prevents penetration of water or dust during mounting.
Additionally it is possible to visually confirm insertion and establish quality management improvements even after panel mounting has been performed, .
Days to Ship: | 8 Days or more |
---|
Insulok Conductive Fixture Tool【100 Pieces Per Package】
Hellermann Tyton
Since it includes a conductive material, electrification is reduced. Prevents static electricity and electrification, as well as dirt and dust clinging to equipment, and is also an effective measure for ESD. A conductive tie is also available.
[Features]
· Insulock tie standard product.
· With conductive material added to polypropylene, charge can be reduced compared to normal polypropylene or nylon 66.
· There are ESD* countermeasures for preventing the build-up of electrostatic charges and the adherence of dust and dirt.
Days to Ship: | 8 Days or more |
---|
Insulok cradle binding type【100 Pieces Per Package】
Hellermann Tyton
Can be secured in any location simply by removing the seal
[Features]
· Sta-Strap zip tie clamps are unique zip ties that enable tying even after anchoring with a screw.
· Can also be anchored after tying.
· Can be removed prior to full tightening.
Days to Ship: | 8 Days or more |
---|
Insulok anchor mount peak product【100 Pieces Per Package】
Hellermann Tyton
An ultra-resistant wiring fixture (up to 240°C). Produces little gas and is therefore also effective for out-gas countermeasures.
[Features]
· Can be secured reliably and robustly using screws
Days to Ship: | 8 Days or more |
---|
Insulok push mount【100 Pieces Per Package】
Hellermann Tyton
Type which inserts and secures into the mount holes of a panel.
[Features]
Insert in mounting holes to secure
Days to Ship: | 8 Days or more |
---|
Insulok Base Adhesive Mounting Type【100 Pieces Per Package】
Hellermann Tyton
[Features]
・Simply peel away the seal, and this product can be fixed in any positioning like.
・Ties can bind in either vertical or horizontal orientation.
・Various adhesive tapes are available to suit different usage environments.
Days to Ship: | 8 Days or more |
---|
Heat-resistant binding band fixture (66 Nylon product)【100 Pieces Per Package】
Hellermann Tyton
66 Nylon binding band fixture featuring superior heat resistance
[Features]
· Can be secured reliably and robustly using screws
Days to Ship: | 8 Days or more |
---|
Insulok anchor mount heat and chemical resistant grade【100 Pieces Per Package】
Hellermann Tyton
[Features]
· Can be anchored reliably and solidly with screws.
· Fluororesin product with superior heat resistance and chemical resistance.
Days to Ship: | 8 Days or more |
---|
Insulok rivet mount【100 Pieces Per Package】
Hellermann Tyton
Punch and secure the pin.
For complete product overview and details on Insulok rivet mount see the sections below:
Days to Ship: | 8 Days or more |
---|
Mount for Insulok Wiring Ducts【100 Pieces Per Package】
Hellermann Tyton
[Features]
· This mount for wiring ducts prevents the occurrence of noise, and is an accessory used when wiring signal lines on the outside of ducts.
Days to Ship: | 8 Days or more |
---|
Fixation Tool for Zip Ties【100 Pieces Per Package】
KSS
Taiwan KSS Inc. is amongst the world’s top wiring accessories manufacturers.
[Features]
• This is a low cost zip tie fixation tool that uses a plate model.
• The cable band fixation tool includes either adhesive tape or screws for securing bands.
Days to Ship: | 8 Days or more |
---|
Binding band fixtures (heat resistance/ screw fixing)【10-100 Pieces Per Package】
Denka Electron
Binding band fixture with screw anchoring at a heat resistant temperature of 180℃
[Features]
Heat-resistant binding band fixture.
· Heat resistance temperature: 180℃.
Can be used in conjunction with EXH binding band.
Days to Ship: | 8 Days or more |
---|
Cradle【100 Pieces Per Package】
Hellermann Tyton
[Features]
· Reliable and strong anchoring via screws.
Days to Ship: | 8 Days or more |
---|
Ring Partition【1-100 Pieces Per Package】
Denka Electron
A round-cornered ring partition that is resistant to damaging banding and cabling materials.
[Features]
· This ring partition is resistant to vibration. This prevents the wires from oscillating, contact between wires, and wire breaking accidents.
· By maintaining a fixed open gap between the wires, this partition ring prevents any reciprocal effects, such as electromagnetic waves, etc., that are generated between the wires.
· The RP-3051 small type is available for normal 100, 150-mm cable ties. The RP-4285 large type is available for use with widths of ≥ 4.4 mm and ≤ 8.3 mm.
· Each corner is rounded. Therefore, there is no risk of these ring partitions damaging banding or cabling materials.
Days to Ship: | 8 Days or more |
---|
Screw Fixing Mount (Nylon 66) Standard Grade【100 Pieces Per Package】
Hellermann Tyton
[Features]
・ It is an accessory that fixes the wiring in combination with Insulok tie.
・ The ties can be tied both vertically and horizontally.
[Applications]
・ Possible to fix wiring securely and firmly with screws.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Material |
Overall Length(mm) |
Width(mm) |
Brand | Hellermann Tyton | ESCO | MISUMI | Toyo Giken | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | MISUMI | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Kameda Denki | Kameda Denki | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | Hellermann Tyton | KSS | Denka Electron | Hellermann Tyton | Denka Electron | Hellermann Tyton |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Cable Tie Fixture (Screw Fastening Model)_4【100 Pieces Per Package】 | Insulok anchor mount flame resistant grade【100 Pieces Per Package】 | Cable Tie Fixture (Plate-Model/Low-cost)【100 Pieces Per Package】 | Insulok fir tree mount tie outside serration【100 Pieces Per Package】 | Insulok stud bolt mount weatherproof grade【100 Pieces Per Package】 | Strapping Band Fixture (Heat-Resistant)【100 Pieces Per Package】 | Heat-resistant Binding Band Fixtures (66 Nylon)【100 Pieces Per Package】 | Cable Tie Mount (Flat/Low Cost/Black)【100 Pieces Per Package】 | Cable Tie Fixture (Screw Fastening Model)_5【100 Pieces Per Package】 | Cable Tie Fixture (Screw Fastening Model)_7【100 Pieces Per Package】 | Insulok push mount tie onset drum type mount【100 Pieces Per Package】 | Allowance tag for marking series display【100 Pieces Per Package】 | Insulok fir tree mount tie inside serration【100 Pieces Per Package】 | Insulok push mount tie onset fir tree mount【50-100 Pieces Per Package】 | Insulok push mount tie offset/fir tree mount small type【100 Pieces Per Package】 | Heat-resistant binding band fixture (66 Nylon product)【100 Pieces Per Package】 | Insulok anchor mount heat and chemical resistant grade【100 Pieces Per Package】 | Binding band fixtures (heat resistance/ screw fixing)【10-100 Pieces Per Package】 | Screw Fixing Mount (Nylon 66) Standard Grade【100 Pieces Per Package】 | ||||||||||||||||||||||||||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more |
Same day
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 16 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
| |||||||||||||||||||||||||||||||||||||||||||
Material | Nylon | Stainless Steel | - | Nylon | Nylon | Nylon | Nylon | Nylon | Nylon | Nylon | Nylon | Resin | Nylon | - | Nylon | - | - | - | Resin | Nylon | Resin | Nylon | Nylon | Resin | Resin | Nylon | Nylon | Nylon | Nylon | Stainless Steel | Nylon | Resin | Nylon | Resin | Nylon | Nylon | Nylon | Resin | Nylon | Nylon | Nylon | Nylon | Nylon | Nylon | Nylon |
Overall Length(mm) | 12.8 ~ 40.5 | - | - | 19.2 ~ 30 | 20.8 | 19 ~ 38 | 15.1 ~ 40.5 | 12.5 ~ 29.2 | 15.9 | 100 ~ 200 | 39.6 | 15.1 ~ 24.8 | 19.5 | - | 19.5 ~ 28.6 | - | - | - | 11.5 ~ 36 | 19 ~ 28 | 60 | 35 | 160 | - | 45 | 63.5 | 15.9 | 152 ~ 202 | 170 | 88.9 | 163 | 10.2 ~ 20.8 | 19.9 ~ 32.4 | 20.5 | 15.5 ~ 16.6 | 19 ~ 38 | 20.5 ~ 24.8 | 20.5 | 23.8 | 13.8 | 12.5 ~ 29.2 | 20.5 ~ 22.5 | 25 | 8.4 ~ 14.5 | 20.5 |
Width(mm) | 8 ~ 18.6 | - | - | 19.2 ~ 25 | 10.4 | 19 ~ 38 | 9.6 ~ 18.1 | 12.5 ~ 29.2 | 9.9 | 2.5 ~ 4.6 | 25 | 9.6 ~ 14.3 | 9.6 | - | 19.5 ~ 28.6 | - | - | - | 7 ~ 19 | 19 ~ 28 | 40 | 13 | 5 | - | 9 | 9.1 | 9.9 | 3.5 ~ 4.6 | 5 ~ 5.3 | 19 | 4 | 10.4 ~ 13 | 14 ~ 25.1 | 10.2 | 18 ~ 21.8 | 19 ~ 38 | 10.2 ~ 14.3 | 10.2 | 11.9 | 19.7 | 12.5 ~ 29.2 | 9.6 ~ 16 | 17 | 6.5 ~ 9.4 | 10.2 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy