(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Zip tie securing instrument【100 Pieces Per Package】

Zip tie securing instrument
  • Volume Discount

Adhesive anchor for securing zip ties.

[Features]
· Primarily made of nylon, providing superior strength and durability.
· Two types of adhesive tapes available based on application: white and black (release paper is green).

Part Number

Configured Part Number is shown.

Part Number
KNP-20
KNP-20GN
KNP-30
KNP-30GN
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Width
(mm)
Base size
(A mm x B mm)
Double-sided tape color

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10191919 x 19White

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10191919 x 19Black

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10282828 x 28White

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10282828 x 28Black

Loading...

  1. 1

Basic Information

Material Nylon Number of pieces in packs 100

Additional Products in this Category

Tech Support