(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulok Duo Ring【100 Pieces Per Package】

Insulok Duo Ring
  • Volume Discount

Connect 2 Insuloks with duo rings to create a double-headed tie.

[Features]
- Effective in unique environments.
- Chain bundled wires in parallel.
- Wires can be secured by dangling them the lead aerial.

PDF

Part Number

Configured Part Number is shown.

LOK04

 
Part Number
LOK04
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Material Nylon Overall Length(mm) 15.9 Width(mm) 9.9
Color White Number with packs(piece) 100 Material 66 nylon
Operating temperature range (Min.)(℃) -40 Operating temperature range (Max.)(℃) 85 Environment resistance None
Flame retardant grade (main raw materials) UL94V-2 Special function/application None Insulok ties used Up to T120 type

Please check the type/dimensions/specifications of the part LOK04 in the Insulok Duo Ring series.

Additional Products in this Category

Tech Support