(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Manual Horizontal Z-Axis Stages - Fixed Stage, Hex Wrench adjustment

Manual Horizontal Z-Axis Stages - Fixed Stage, Hex Wrench adjustment
  • Volume Discount

Clampless Z-lift fixed stage that stays in place after position adjustment.
[Features]
· Special mechanism to prevent backlash.
· Use hex wrench to adjust position.
· Can be installed horizontally, vertically or upside-down. (Load capacity restriction depends on installation orientation.)
· Virtually no clamp screws or other projections from the main body, and only the feed screws required for position adjustment protrude.
[Applications]
· Ideal for workpieces that must remain stationary after camera or sensor position adjustment.

Part Number

Configured Part Number is shown.

LV-6051FX

Part Number
LV-6051FX
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

13 Days or more

10

Loading...

  1. 1

Basic Information

Stage Surface Orientation Z-Axis Load Capacity (Range)(N) 5~30 Stage surface (length) (range of selection)(mm) 41~60
Stage surface (width) (range of selection)(mm) 41~60 Feeding Method Feed Screw Guiding Mechanism ground glass joint
Table Material Aluminum Alloy Table Surface Treatment Black anodize satined Stage surface (length)(mm) 60
Stage surface (width)(mm) 60 Allowable Load(N) 24.5 Clamp Type No
Travel Distance/Knob 1 Rotation Approx. 0.1mm Mounting position of the operation part Side Moving Direction Z Axis 1 Direction

Please check the type/dimensions/specifications of the part LV-6051FX in the Manual Horizontal Z-Axis Stages - Fixed Stage, Hex Wrench adjustment series.

Additional Products in this Category

Tech Support