(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This stage is ideal for moving heavy objects up and down.[Features]・ Two types of stage surface sizes are available
・ Firmly fixed by split clamp
[Applications]・ Adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Part Number
Configured Part Number is shown.
Part Number |
---|
B35 |
B35-N |
Part Number |
---|
Loading...
Stage Surface Orientation | Horizontal Surface Z-Axis | Load Capacity (Range)(N) | 50.1~100 | Feeding Method | Handle |
---|---|---|---|---|---|
Guiding Mechanism | Lab Jacks | Table Material | Aluminum | Table Surface Treatment | Black Anodize |
Z-Axis Stage Surface | Horizontal | Through Hole (Table Center Hole) | No | Table Parallelism(µm) | 200 |
Feed Knob Position | Center | Clamp | Standard | Reversed | Standard |
Feed method (handle type) | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy