(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Z-Axis Stages - Standard Precision Dovetail, ZDTS Series

Manual Z-Axis Stages - Standard Precision Dovetail, ZDTS Series
  • Volume Discount
  • New Pricing

Rapid feed rack and pinion stage. More economical than the conventional products.

  • inCAD Components
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize

Specifications

Part Number
ZDTS90
■Z-Axis Stages
[ ! ]High Precision Stage Existing Product: ZWG (Click here)
Part NumberStage Surface
(mm)
Travel Distance (mm)Travel per Knob Rotation (mm)Load Capacity
(N)
Travel AccuracyWeight
(kg)
TypeAStraightness
ZDTS5030x50±1616.714.750µm0.26
6040x60±2119.60.38
9040x90±350.51
[ ! ]Resolution (Vernier Scale Indication): 0.1mm/division
[ ! ]Knob Cover HDCVR15 (Sold Separately): Ø15 knobs can be increased in diameter by installing the cover. >>Click here
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ZDTS50
ZDTS60
ZDTS90
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (Selection Range) Table Size (Length) L (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (Z Distance)
(mm)
1 Piece(s)Available

8 Days or more

10±10~30mm41~60503014.7±16
1 Piece(s)Available

8 Days or more

10±10~30mm41~60604019.6±21
1 Piece(s)Available

8 Days or more

10±30mm~61~90904019.6±35

Loading...

  1. 1
 

Basic Information

Stage Surface Orientation Z-Axis Load Capacity (Range)(N) 5~30 Table Size (Width) W (Range)(mm) 26~40
Feeding Method Rack & Pinion Guiding Mechanism Dovetail Slide Table Material Aluminum Alloy
Table Surface Treatment Black Anodize Z-Axis Stage Surface Z-Axis Through Hole (Table Center Hole) No
Table Straightness(µm) 50 Feed Knob Position Side Clamp Standard
Reversed Standard Feed method (rack & pinion type) Standard Feed method (with vernier scale) With Vernier Scale

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.