(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Lifting type high-precision Z-axis stage with rigidity enhanced by combining many V-CR type guides.
· LV-642-6CL is strong in pulling directions and can be used with its body upside down.
· Can be widely used for applications requiring the precise positioning of cameras, sensors, work, and other items.
Part Number
Configured Part Number is shown.
LV-642-1
Stage Surface Orientation | Horizontal Surface Z-Axis | Load Capacity (Range)(N) | 30.1~50 |
---|---|---|---|
Stage surface (length) (range of selection)(mm) | 41~60 | Stage surface (width) (range of selection)(mm) | 41~60 |
Feeding Method | [Micrometer Heads] Standard Micrometer | Guiding Mechanism | [Cross Roller] V Groove And Cross Roller |
Table Material | Aluminum Alloy | Table Surface Treatment | Black anodize satined |
Stage surface (length)(mm) | 60 | Stage surface (width)(mm) | 60 |
Allowable Load(N) | 49 | Parallelism(µm) | 80 |
Show More | |||
Clamp Type | [Disk] Plate Clamp | Auxiliary Clamp | No |
Travel Distance/Knob 1 Rotation | 0.5mm | Moving Direction | Z Axis 1 Direction |
RoHS | 10 | - | - |
Show Less |
Stage Surface Orientation | Horizontal Surface Z-Axis | Load Capacity (Range)(N) | 30.1~50 | Stage surface (length) (range of selection)(mm) | 41~60 |
---|---|---|---|---|---|
Stage surface (width) (range of selection)(mm) | 41~60 | Feeding Method | Standard Micrometer | Guiding Mechanism | V Groove And Cross Roller |
Table Material | Aluminum Alloy | Table Surface Treatment | Black anodize satined | Stage surface (length)(mm) | 60 |
Stage surface (width)(mm) | 60 | Allowable Load(N) | 49 | Parallelism(µm) | 80 |
Clamp Type | Plate Clamp | Auxiliary Clamp | No | Travel Distance/Knob 1 Rotation | 0.5mm |
Moving Direction | Z Axis 1 Direction |
Please check the type/dimensions/specifications of the part LV-642-1 in the Manual Horizontal Z-Axis Stage - High Accuracy series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy