(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Z-axis stage with horizontal surface. Best suited for setup changes and simple focus adjustments.
Part Number
Configured Part Number is shown.
Part Number |
ZLLB40 |
Part Number | Stage Surface (mm) | Travel Distance (mm) | Load Capacity (N) | Resolution (µm/division) | Parallelism (µm) | Weight (kg) | |
Type | No. | ||||||
ZLLB | 40 | 40x40 | ±3.0 | 29.4 | ≈5 | 80 | 0.3 |
60 | 60x60 | ±5.0 | 49 | ≈10 | 0.7 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ZLLB40 |
ZLLB60 |
Part Number |
---|
Loading...
Stage Surface Orientation | Horizontal Surface Z-Axis | Travel Distance (Selection Range) | ~ ±10mm | Feeding Method | Micrometer Heads |
---|---|---|---|---|---|
Guiding Mechanism | Linear Ball | Table Material | 440C Stainless Steel | Table Surface Treatment | Electroless Nickel Plating |
Z-Axis Stage Surface | Horizontal Surface Z-Axis | Through Hole (Table Center Hole) | No | Table Parallelism(µm) | 80 |
Feed Knob Position | Center | Clamp | Standard | Reversed | Standard |
Feed method (micrometer type) | Standard | Feed method (feed pitch)(mm) | 0.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy