(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Z-Axis Stages - Lab Jacks (Manual Stage)

Part Number

Configured Part Number is shown.

Part Number
LV-151-2
LV-251-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStage surface (length)
(mm)
Stage surface (width)
(mm)
Allowable Load
(N)
1 Piece(s)Available

8 Days or more

10125125147
1 Piece(s)Available

8 Days or more

-150200196

Loading...

  1. 1

Basic Information

Stage Surface Orientation Horizontal Surface Z-Axis Load Capacity (Range)(N) 100.1 or More Stage surface (length) (range of selection)(mm) 121 or More
Stage surface (width) (range of selection)(mm) 121 or More Feeding Method Pantograph Method Table Material Steel
Table Surface Treatment Hard black chrome Clamp Type Slit fastening type Moving Direction Z Axis 1 Direction

Additional Products in this Category

Tech Support