(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Stages suitable for Z-axis applications requiring long stroke adjustments.
Part Number
Configured Part Number is shown.
Part Number |
ZLJG80 |
Part Number | Stage Surface (mm) | Travel Distance (mm) | Travel per Knob Rotation (mm) | Load Capacity (N) | Parallelism (µm) | Weight (kg) | |
Type | No. | ||||||
ZLJG | 80 | 80x120 | 40 | (2)* | 68.6 | 200µm | 1.25 |
120 | 120x180 | 70 | (3)* | 98.0 | 3.50 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ZLJG80 |
ZLJG120 |
Loading...
Stage Surface Orientation | Horizontal Surface Z-Axis | Travel Distance (Selection Range) | ±30mm~ | Load Capacity (Range)(N) | 50.1~100 |
---|---|---|---|---|---|
Feeding Method | Feed Knob | Guiding Mechanism | Lab Jacks | Table Material | Aluminum Alloy |
Table Surface Treatment | Black Anodize | Z-Axis Stage Surface | Horizontal Surface Z-Axis | Through Hole (Table Center Hole) | No |
Table Parallelism(µm) | 200 | Feed Knob Position | Center | Reversed | Standard |
Feed method (knob type) | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy