(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Manual Z-Axis Stages - Dovetail, Rack & Pinion, TAR

Manual Z-Axis Stages - Dovetail, Rack & Pinion, TAR
  • Volume Discount

Z axis vertical stage surface. The rack and pinion method enables quicker feed motion. The motion guide utilizes a dovetail groove method. Equipped with a backlash-correction feature.

PDF

Part Number

Configured Part Number is shown.

TAR-2550Z

 
Part Number
TAR-2550Z
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

11 Days or more

10

Loading...

  1. 1

Basic Information

Stage Surface Orientation Z-Axis Travel (Range) ~ ±10mm Load Capacity (Range)(N) 5~30
Table Size (Length) L (Range)(mm) 41~60 Table Size (Width) W (Range)(mm) ~25 Feeding Method Rack & Pinion
Guiding Mechanism Dovetail Slide Table Material Brass Table Surface Treatment Low Temperature Black Chrome Plating
Table Size (Length) L(mm) 50 Table Size (Width) W(mm) 25 Allowable Load(N) 9.8
Stroke (Z Distance)(mm) ±10 Z-Axis Stage Surface Vertical Through Hole (Table Center Hole) Presence
Table Straightness(µm) 30 Feed Knob Position Holoaxial side Clamp Clamp Lever
Reversed Standard Feed method (rack & pinion type) Standard

Please check the type/dimensions/specifications of the part TAR-2550Z in the Manual Z-Axis Stages - Dovetail, Rack & Pinion, TAR series.

Additional Products in this Category

Tech Support