(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector FUJI H Type Male Elbow

Touch Connector FUJI H Type Male Elbow
  • Volume Discount

A male elbow with a sturdy metal exterior ideal for environments where sparks are generated.

[Features]
· All-metal types and resin body types available.
· All-metal types have excellent strength under tough conditions, while the resin body types are lightweight.
· Pipes connected to different machines can be identified easily when display rings (sold separately) are attached.
· Rotation lock ring type, preventing full rotation of tube.
· Screw part sealing (R screw): Can be used for piping as-is because the threaded part has been sealed.
· The body and screw parts of elbows and branch tees can rotate.
· *This is not a rotary type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
6-01ML-H
6-02ML-H
6-03ML-H
6-M5ML-H
8-01ML-H
8-02ML-H
8-03ML-H
10-01ML-H
10-02ML-H
10-03ML-H
10-04ML-H
12-02ML-H
12-03ML-H
12-04ML-H
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Thread Size T
1 Piece(s)Available

8 Days or more

6R1/8
1 Piece(s)Available

8 Days or more

6R1/4
1 Piece(s)Available

13 Days or more

6R3/8
1 Piece(s)Available

13 Days or more

6M5X0.8
1 Piece(s)Available

13 Days or more

8R1/8
1 Piece(s)Available

13 Days or more

8R1/4
1 Piece(s)Available

13 Days or more

8R3/8
1 Piece(s)Available

13 Days or more

10R1/8
1 Piece(s)Available

13 Days or more

10R1/4
1 Piece(s)Available

13 Days or more

10R3/8
1 Piece(s)Available

13 Days or more

10R1/2
1 Piece(s)Available

13 Days or more

12R1/4
1 Piece(s)Available

13 Days or more

12R3/8
1 Piece(s)Available

13 Days or more

12R1/2

Loading...

  1. 1

Basic Information

Type Touch Connectors Body Material Zinc Alloy Seal Material NBR (Nitrile Rubber)
Thread Portion Material C3604 (Brass) Application Standard/Mini / Sputtering Resistance Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Fitting Type Screw Mount Screw Mount Connection Elbow Elbows Male Elbows
Operating Temperature -5::60

Additional Products in this Category

Tech Support