(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

for Sputtering Resistance, Tube Fitting Brass Branch Tee, No Cover

for Sputtering Resistance, Tube Fitting Brass Branch Tee, No Cover
  • Volume Discount

[Features]
· Superior in Flame-Retardant and Spatter-Proof by its Brass Made Release-Ring.
· Avoids Spatter and Dusts by Optional Protective Cover.
· HNBR or FKM for Seal Rubber Selection

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KD4-01-1
KD4-01-1-F
KD4-02-1
KD4-02-1-F
KD4-M5-1
KD4-M5-1-F
KD6-01-1
KD6-01-1-F
KD6-02-1
KD6-02-1-F
KD6-03-1
KD6-03-1-F
KD6-M5-1
KD6-M5-1-F
KD8-01-1
KD8-01-1-F
KD8-02-1
KD8-02-1-F
KD8-03-1
KD8-03-1-F
KD10-01-1
KD10-01-1-F
KD10-02-1
KD10-02-1-F
KD10-03-1
KD10-03-1-F
KD10-04-1
KD10-04-1-F
KD12-02-1
KD12-02-1-F
KD12-03-1
KD12-03-1-F
KD12-04-1
KD12-04-1-F
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Temperature Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1
10 Piece(s)Available

15 Days or more

0~1004R1/8
10 Piece(s)Available

15 Days or more

0~1204R1/8
10 Piece(s)Available

15 Days or more

0~1004R1/4
10 Piece(s)Available

15 Days or more

0~1204R1/4
10 Piece(s)Available

15 Days or more

0~1004MM5×0.8
10 Piece(s)Available

15 Days or more

0~1204MM5×0.8
10 Piece(s)Available

15 Days or more

0~1006R1/8
10 Piece(s)Available

15 Days or more

0~1206R1/8
10 Piece(s)Available

15 Days or more

0~1006R1/4
10 Piece(s)Available

15 Days or more

0~1206R1/4
10 Piece(s)Available

15 Days or more

0~1006R3/8
10 Piece(s)Available

15 Days or more

0~1206R3/8
10 Piece(s)Available

15 Days or more

0~1006MM5×0.8
10 Piece(s)Available

15 Days or more

0~1206MM5×0.8
10 Piece(s)Available

15 Days or more

0~1008R1/8
10 Piece(s)Available

15 Days or more

0~1208R1/8
10 Piece(s)Available

15 Days or more

0~1008R1/4
10 Piece(s)Available

15 Days or more

0~1208R1/4
10 Piece(s)Available

15 Days or more

0~1008R3/8
10 Piece(s)Available

15 Days or more

0~1208R3/8
10 Piece(s)Available

15 Days or more

0~10010R1/8
10 Piece(s)Available

15 Days or more

0~12010R1/8
10 Piece(s)Available

15 Days or more

0~10010R1/4
10 Piece(s)Available

15 Days or more

0~12010R1/4
10 Piece(s)Available

15 Days or more

0~10010R3/8
10 Piece(s)Available

15 Days or more

0~12010R3/8
10 Piece(s)Available

15 Days or more

0~10010R1/2
10 Piece(s)Available

15 Days or more

0~12010R1/2
10 Piece(s)Available

15 Days or more

0~10012R1/4
10 Piece(s)Available

15 Days or more

0~12012R1/4
10 Piece(s)Available

15 Days or more

0~10012R3/8
10 Piece(s)Available

15 Days or more

0~12012R3/8
10 Piece(s)Available

15 Days or more

0~10012R1/2
10 Piece(s)Available

15 Days or more

0~12012R1/2

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Brass Application Static electricity dissipation and anti-static properties / Sputtering Resistance / Heat Resistant
Applicable Fluid Water / Air Fitting Type Screw Mount Branch

Additional Products in this Category

Tech Support