(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

90 Degree Reducing Union Elbow Push to Connect Tube Fittings, Nylon

90 Degree Reducing Union Elbow Push to Connect Tube Fittings, Nylon

Also known as one touch fittings, these tube fittings are designed to slide into the fitting with an internal grasping ring holding it in place. Intended for low pressure applications and for use with plastic and soft metal tubing. Nylon is well suited for air applications.

Part Number

Configured Part Number is shown.

part numbermaterialstyleshapeconnection (a)connection (b)for tube od
zusa-tf-ptc-372nylonreducing union elbow90 degree elbow1/4" tube1/8" tube1/4"
zusa-tf-ptc-373nylonreducing union elbow90 degree elbow1/4" tube5/32" tube1/4"
zusa-tf-ptc-374nylonreducing union elbow90 degree elbow3/8" tube1/4" tube3/8"
zusa-tf-ptc-375nylonreducing union elbow90 degree elbow1/2" tube3/8" tube1/2"
Part Number
ZUSA-TF-PTC-372
ZUSA-TF-PTC-373
ZUSA-TF-PTC-374
ZUSA-TF-PTC-375
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Connection A Connection B
1 Piece(s)

13 Days

1/4"1/4" Tube1/8" Tube
1 Piece(s)

13 Days

1/4"1/4" Tube5/32" Tube
1 Piece(s)

13 Days

3/8"3/8" Tube1/4" Tube
1 Piece(s)

13 Days

1/2"1/2" Tube3/8" Tube

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Applicable Fluid Water / Air Fitting Type Union, Unequal Dia.
Screw Mounting, Direction Elbows Material Nylon Style Reducing Union Elbow
Shape 90 Degree Elbow Body Color Black Ring Release Material Plastic
Ring Release Color Black Gripping Ring Material Stainless Steel O-Ring Material Buna-N
Max Vacuum 28 in. of Hg @ 72° F

Additional Products in this Category

Tech Support