(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Branch Union Triple for General Piping

Tube Fitting Branch Union Triple for General Piping
  • Volume Discount

[Features]
· One-touch fitting for general pneumatic pipes.
· Various products available.
· Can change the take-off angle of the resin body after mounting.
· Centralized piping is enabled.
· Light gray types, and clean room packaged types optionally available.
· Clean room packaging specifications define the use of fluorinated grease.
· After purification with clean air, the item is package in an ISO Class 6-equivalent clean room that has been purified with clean air.

Part Number

Configured Part Number is shown.

Part Number
PKJ6-4
PKJ6-4W
PKJ8-4
PKJ8-4W
PKJ8-6
PKJ8-6W
PKJ10-8
PKJ10-8W
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Tube Size 2
(φ)
Applicable Joint Diameter 1
(mm)
Appearance Color
1 Piece(s)Available

8 Days or more

646Standard Specifications
10 Piece(s)Available

16 Days or more

646Light Gray Specification
10 Piece(s)Available

14 Days or more

848Standard Specifications
10 Piece(s)Available

14 Days or more

848Light Gray Specification
1 Piece(s)Available

8 Days or more

868Standard Specifications
10 Piece(s)Available

14 Days or more

868Light Gray Specification
1 Piece(s)Available

8 Days or more

10810Standard Specifications
10 Piece(s)Available

14 Days or more

10810Light Gray Specification

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Socket and reducer Sockets, Reducers Union Triple Branch Operating Temperature 0::60
Package Specifications Regular Packaging Specifications

Additional Products in this Category

Tech Support