(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push One E-Series - Hexagonal Socket Head Connector【1-10 Pieces Per Package】

Push One E-Series - Hexagonal Socket Head Connector
  • Volume Discount

No jigs or tools are required for connecting tubes to this hexagonal socket head connector. The surface is resistant to degradation, preventing elution of copper ions.

(i)Caution

  • The minimum order quantity will change from April 2021. Please check the quotation / order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EC6-M5A
EC6-PT1/4A
EC8-PT1/4A
EC8-PT1/8A
EC10-PT1/4A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
T Screw Size Types of connection screw

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

6M5×0.8M
1 Piece(s)Available

11 Days or more

61/4R
1 Piece(s)Available

12 Days or more

81/4R

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

81/8R
1 Piece(s)Available

10 Days or more

101/4R

Loading...

  1. 1

Basic Information

Type Push One Fitting Body Material Flame Retardant PBT Resin Seal Material Special NBR
Thread Portion Material Brass Application For general air pressure Applicable Fluid Water / Air
Fitting Type Screw Mount Direction Screw Mounting, Direction Round Connectors with Hex Socket Operating Temperature Range (Air During use)(℃) -20~80
Operating Temperature Range (Water During use)(℃) 0~40 Plating Process Electroless Nickel Plating

Additional Products in this Category

Tech Support