(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A stainless steel, threaded, plug pipe fitting—manufactured by Yodoshi Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
· Material: stainless steel
· Working fluid: water, air, steam, chemicals, oil
Part Number
Configured Part Number is shown.
Part Number |
---|
P-6A-SUS |
P-8A-SUS |
P-10A-SUS |
P-15A-SUS |
P-20A-SUS |
P-25A-SUS |
P-32A-SUS |
P-40A-SUS |
P-50A-SUS |
P-65A-SUS |
P-80A-SUS |
Part Number |
---|
Loading...
Material | Stainless Steel | Max. Operating Pressure(MPa) | 2 | Connection Type | Pitch (Terminal) |
---|---|---|---|---|---|
Connecting Shape | Plug | Connection Thread Type M1 | R | Surface Treatment | No |
Applicable Fluid | Water / Air / Steam / Chemical / Oil | Divisions of Max. Operating Pressure | 2.0Mpa or Less | Type | Fitting |
Interior Resin Lining | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy