(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A joint for connecting an internal thread and an external thread in an L shape. Suitable for arranging piping.
Part Number
Configured Part Number is shown.
LK-1066
Material | [Brass] C37700 Brass | Max. Operating Pressure(MPa) | 6.9 |
---|---|---|---|
Connection Type | Screw⇔Screw Same Diameter・Different Type | Connecting Shape | [90° Elbow] Internal and External Elbows |
Connection Thread Type M1 | R | Connection Thread Type M2 | Rc |
Thread Nominal M1 | 3/4B(20A) | Thread Nominal M2 | 3/4B(20A) |
Surface Treatment | No | Applicable Fluid | Water / Air / Oil |
Divisions of Max. Operating Pressure | than 2.0Mpa | Operating Temperature Range(℃) | -50~150 |
Show More | |||
Type | Fitting | Interior Resin Lining | No |
JAN code | 4580121415144 | Ordering Code | 483-5883 |
Show Less |
Material | C37700 Brass | Max. Operating Pressure(MPa) | 6.9 | Connection Type | Screw⇔Screw Same Diameter・Different Type |
---|---|---|---|---|---|
Connecting Shape | Internal and External Elbows | Connection Thread Type M1 | R | Connection Thread Type M2 | Rc |
Thread Nominal M1 | 3/4B(20A) | Thread Nominal M2 | 3/4B(20A) | Surface Treatment | No |
Applicable Fluid | Water / Air / Oil | Divisions of Max. Operating Pressure | than 2.0Mpa | Operating Temperature Range(℃) | -50::150 |
Type | Fitting | Interior Resin Lining | No | JAN code | 4580121415144 |
Ordering Code | 483-5883 |
Please check the type/dimensions/specifications of the part LK-1066 in the Threaded Joint Inner/Outer Elbow LK series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy