(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Screw-in Type Fitting Service T B STB

Stainless Steel Screw-in Type Fitting Service T B STB
  • Volume Discount

We provide stable stainless steel products from casting to completion. The production incorporates rigorous quality management and uses the best casting and machining technology in Japan, as well as the latest equipment.

Part Number

Configured Part Number is shown.

Part Number
SCS13-STB-1/2B
SCS13-STB-1/4B
SCS13-STB-1/8B
SCS13-STB-3/4B
SCS13-STB-3/8B
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread 3(Different Diameters or Different Type Screw) Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

1/8B(6A)1/8B(6A)1/8B(6A)
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)3/8B(10A)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread 3(Different Diameters or Different Type Screw) Thread Nominal M1 Thread Nominal M2

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Maximum Allowable Non-Shock Pressure(MPa) 2 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Service Tee B (Branch Tees) Types of Screw 3 (When Different Dia. or Different Type Screw) R Connection Thread Type M1 Rc
Connection Thread Type M2 Rc Surface Treatment No Applicable Fluid Water / Air / Oil
Divisions of Max. Operating Pressure 2.0Mpa or Less Operating Temperature Range(℃) -20::220 Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support