(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Joint Series Fitting Element No. 22 Middle Nipple Socket

Joint Series  Fitting Element  No. 22 Middle Nipple Socket
  • Volume Discount

Only available non-plated
For complete product overview and details on Hex Long Bushing Pipe Fitting - Male, Brass, No. 22 Series see the sections below:

Part Number

Configured Part Number is shown.

Part Number
NO.22X1/2
NO.22X1/2X3/8
NO.22X1/4
NO.22X1/4X1/8
NO.22X1/4X3/8
NO.22X1/8X1/4
NO.22X3/8X1/2
NO.22X3/8X1/4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection Type Connection Thread Type M1 Connection Thread Type M2 Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

10 Days or more

-Screw⇔Screw Same Diameter・Different TypeRRc1/2B(15A)1/2B(15A)
1 Piece(s)Available

10 Days or more

10Screw⇔Screw Different DiameterRRc1/2B(15A)3/8B(10A)
1 Piece(s)Available

10 Days or more

10Screw⇔Screw Same Diameter・Different TypeRRc1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Different DiameterRRc1/4B(8A)1/8B(6A)
1 Piece(s)Available

10 Days or more

10Screw⇔Screw Different DiameterRcR3/8B(10A)1/4B(8A)
1 Piece(s)Available

10 Days or more

10Screw⇔Screw Different DiameterRcR1/4B(8A)1/8B(6A)
1 Piece(s)Available

10 Days or more

10Screw⇔Screw Different DiameterRcR1/2B(15A)3/8B(10A)
1 Piece(s)Available

10 Days or more

10Screw⇔Screw Different DiameterRRc3/8B(10A)1/4B(8A)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection Type Connection Thread Type M1 Connection Thread Type M2 Thread Nominal M1 Thread Nominal M2

Loading...

  1. 1

Basic Information

Material Brass Rod Connecting Shape Middle Nipple Socket Surface Treatment No
Applicable Fluid Air Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support