(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Female/Male Socket

CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Female/Male Socket
  • Volume Discount

•Material : Cast Iron
•Connection Type : Thread <-> Thread, Equal Dia., Different
•Connecting Shape : Female Male Sockets
•Connection Thread Type M1 : Rc
For complete product overview and details on Socket Fitting for Galvanized Cast Iron Pipe - Female/Male, Threaded (CK Metals) see the sections below:

PDF

Part Number

Configured Part Number is shown.

XS-10-W

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

MaterialCast IronMax. Operating Pressure(MPa)2.5
Connection TypeScrew⇔Screw Same Diameter・Different TypeConnecting Shape[Bushings/Threaded or Tapped Sockets] Female Male Sockets
Connection Thread Type M1RcConnection Thread Type M2R
Thread Nominal M13/8B(10A)Thread Nominal M23/8B(10A)
Surface TreatmentZinc PlatingApplicable FluidWater / Air / Gas / Oil
Divisions of Max. Operating Pressurethan 2.0MpaTypeFitting
Show More
Interior Resin LiningNo - -
Show Less
Part Number
XS-10-W
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Female Male Sockets Connection Thread Type M1 Rc Connection Thread Type M2 R
Thread Nominal M1 3/8B(10A) Thread Nominal M2 3/8B(10A) Surface Treatment Zinc Plating
Applicable Fluid Water / Air / Gas / Oil Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting
Interior Resin Lining No

Please check the type/dimensions/specifications of the part XS-10-W in the CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Female/Male Socket series.

Additional Products in this Category

Tech Support