(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cross Tube Fitting - Female, Stainless Steel

Cross Tube Fitting - Female, Stainless Steel
  • Volume Discount

A stainless steel, threaded, cross-joint pipe fitting—manufactured by Yodoshi Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
· Material: stainless steel
· Working fluid: water, air, steam, chemicals, oil

Part Number

Configured Part Number is shown.

Part Number
CR-6A-SUS
CR-8A-SUS
CR-10A-SUS
CR-15A-SUS
CR-20A-SUS
CR-25A-SUS
CR-32A-SUS
CR-40A-SUS
CR-50A-SUS
CR-65A-SUS
CR-100A-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M1
1 Piece(s)Available

8 Days or more

101/8B(6A)
1 Piece(s)Available

8 Days or more

101/4B(8A)
1 Piece(s)Available

8 Days or more

103/8B(10A)
1 Piece(s)Available

8 Days or more

101/2B(15A)
1 Piece(s)Available

8 Days or more

103/4B(20A)
1 Piece(s)Available

8 Days or more

101B(25A)
1 Piece(s)Available

11 Days or more

101 1/4B(32A)
1 Piece(s)Available

11 Days or more

101 1/2B(40A)
1 Piece(s)Available

11 Days or more

102B(50A)
1 Piece(s)Available

11 Days or more

102 1/2B(65A)
1 Piece(s)Available

11 Days or more

104B(100A)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M1

Loading...

  1. 1

Basic Information

Material Stainless Steel Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Cross Connection Thread Type M1 Rc Surface Treatment No
Applicable Fluid Water / Air / Steam / Chemical / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support