(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Screw-in Pipe Fitting, Reducing Socket, (Same External Diameter) RS

Stainless Steel Screw-in Pipe Fitting, Reducing Socket, (Same External Diameter) RS
  • Volume Discount

We provide dependable stainless steel products, incorporating rigorous quality management from casting to finishing as we use the best casting/machining technology and the latest equipment in Japan.

Part Number

Configured Part Number is shown.

Part Number
SCS13-RS-1/4X1/8B
SCS13-RS-3/8X1/4B
SCS13-RS-3/8X1/8B
SCS14-RS-1/4X1/8B
SCS14-RS-3/8X1/4B
SCS14-RS-3/8X1/8B
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Thread Nominal M1 Thread Nominal M2 Full Length
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/4B(8A)1/8B(6A)25
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)1/4B(8A)26
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)1/8B(6A)26
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1/4B(8A)1/8B(6A)25
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel3/8B(10A)1/4B(8A)26
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel3/8B(10A)1/8B(6A)26

Loading...

  1. 1

Basic Information

Maximum Allowable Non-Shock Pressure(MPa) 1.65 Connection Type Screw⇔Screw Different Diameter Connecting Shape Socket
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Surface Treatment No
Applicable Fluid Water / Air / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less Operating Temperature Range(℃) -20::220
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support