(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A vacuum-compatible one-touch fitting that boasts great drawing strength and durability. Elbow connector selectable from metal and resin.
Part Number
Configured Part Number is shown.
Part Number |
---|
CKL-4-01 |
CKL-4-02 |
CKL-4-M5 |
CKL-6-01 |
CKL-6-02 |
CKL-6-03 |
CKL-8-01 |
CKL-8-02 |
CKL-10-01 |
CKL-10-02 |
CKL-10-03 |
CKL-10-04 |
CKL-12-02 |
CKL-12-03 |
CKL-12-04 |
Part Number |
---|
Loading...
Type | Touch Connectors | Body Material | Brass | Seal Material | NBR (Nitrile Rubber) |
---|---|---|---|---|---|
Thread Portion Material | C3604 (Brass) | Application | Standard/Mini | Applicable Fluid | Industrial water / Compressed Air (Including Vacuum) |
Fitting Type | Screw Mount | Screw Mount Connection | Elbow | Elbows | Elbow Connector |
Operating Temperature | -5::60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy