(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plug-In Reducer KQB2R Metal One-Touch Fitting

Plug-In Reducer KQB2R Metal One-Touch Fitting
  • Volume Discount

SMC One-Touch fitting.
[Features]
· Compact and lightweight.
· Grease-free.
· Fluid temperature: -5 to 150°C
· Brass parts: Electroless nickel plated.
[Applications]
· Use to size down one-touch fittings.

PDF

Part Number

Configured Part Number is shown.

Part Number
KQB2R04-06
KQB2R10-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Applicable Fitting Size (mm)
1 Piece(s)Available

3 Days

46
1 Piece(s)Available

Quote

1012

Loading...

  1. 1

Basic Information

Type Single Action / Pipe Body Material PP Seal/O-ring material Fluorine Rubber
Application Standard/Mini Applicable Fluid Water / Air Fitting Type Socket and reducer
Sockets, Reducers Others

Additional Products in this Category

Tech Support