(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Corrosion-Proof SUS304 Fitting Duplex wiper of Different Diameters

Corrosion-Proof SUS304 Fitting Duplex wiper of Different Diameters
  • Volume Discount

[Features]
· This tube fitting serves best where strength is required or the atmosphere contains chemicals.
· Seal material is made of FKM.
· Metal unit is made of SUS304.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PRG6-4SUS
PRG8-6SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Tube Size 2
(φ)
1 Piece(s)Available

15 Days or more

64
1 Piece(s)Available

14 Days or more

86

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini / Foods・Drug-Related Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas
Fitting Type Union with different diameters Union, Unequal Dia. Different Diameter Double Y Operating Temperature 0::60

Additional Products in this Category

Tech Support