(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Joint GWS □-□-M Series

New Joint GWS □-□-M Series
  • Volume Discount

Push-in fitting for pneumatic piping. Compact size for space saving. Work environment and device-friendly flame-resistant white body.
Female straight fitting

PDF

Part Number

Configured Part Number is shown.

GWS6-10-M

 
Part Number
GWS6-10-M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Main Body Brass (Electroless Nickel Plating) Gasket Standard (NBR)
Hammered Nipple Brass (Electroless Nickel Plating) Applicable Fluids Air Fitting Type Screw Mount Direction
Screw Mounting, Direction Female Straight Operating Temperature -10::60 Tube Size 1(φ) 6
Pipe Connection Bore Dia. R Pipe connection port diameter 2 female screw 3/8 Option No
Clean Spec. No Clean Specifications Material Limit Without Material Limit Ozone Resistance Specifications No

Please check the type/dimensions/specifications of the part GWS6-10-M in the New Joint GWS □-□-M Series series.

Additional Products in this Category

Tech Support